Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.
    /content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    CWSS Sounder Beacon

    Discontinued

    CWSS Sounder Beacon features a new folded horn design, LED technology and advanced optics, providing outstanding sound output

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    CWSS Sounder Beacon is KAC’s conventional Sounder Beacon is ideal for applications where a sounder is required as the primary method of alarm, but a supplementary light indicator would also be of benefit The product features LED technology & advanced optics provides light indication at very low current draw, Synchronisation of flash and sound, Amber light flash, Operates on 12V and 24V systems, making the range suitable for use in security applications and supplementary light indication at very low current draw The ENscape sounder beacon delivers outstanding quality, reliability and extended operational life, making it the ideal choice for a wide range of applications

    Features & Benefits:
    • Quality & Reliability Independently approved to all relevant standards
    • Simple, Fast, Flexible Installation
    • Modern design and aesthetics eliminates the need for device orientation
    • Suitable for wall and ceiling mount applications
    • Outstanding Performance
    • Global tone set 32 approved tones including bell tone
    Certifications:
    • RoHS
    • WEEE
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC