/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    Conventional Audible & Visual Alarm Device

    ENscape Sounder Beacon with 32 tones in Red Body and Red Flash W&C Class Approved

    Overview
    ENscape Sounder Beacon is ideal for applications where a dual purpose audible and visual alarm device is required. It is Suitable for wall and ceiling mount applications. It is also use in fire and security applications. The product features a new folded horn design, high output LEDs, advanced optics and an innovative lens design, providing outstanding sound output and Omni-directional light coverage at low current draw.

    Features & Benefits:
    • Synchronous sound and flash trigger
    • Volume adjustable to 2 levels at the device
    Certifications:
    • EN54-3
    • Approved & Listed to AS 7240.3, AS7240.23
    • CWSS-RR-S5|CWSS-RR-W5 (EN54-23 C&W Class)
    • CWSS-RR-S3 (EN54-3 0 Class)
    • SAI Global Listing# SMK40640-5
    • AS 7240.23
    Specifications

    Others

    • Brand
      • ESSER
      • KAC
      • Morley-IAS
      • NOTIFIER
      • System Sensor

    Others

    • Brand
      • ESSER
      • KAC
      • Morley-IAS
      • NOTIFIER
      • System Sensor
    • Brand : ESSER|KAC|Morley-IAS|NOTIFIER|System Sensor