/content/hbtbt/ae/en/search-results.html

    Power Supplies

    APS2-6R(E) Auxiliary Power Supply

    Auxilary power supplys by Notifier are used for the operation of peripheral devices for the ONYX Series control panels.

    Overview

    Auxilary power supplys by Notifier are used for the operation of peripheral devices for the ONYX Series control panels. The APS2-6R is a state-of-the-art, 150 watt, switching auxiliary power supply providing 24V DC of filtered DC power. The APS2-6R provides three 24V DC output circuits, rated for 6.0 Amps in alarm and 4.0 Amps continuous.

    Features & Benefits:
    • UL 864 Ninth Edition compliant
    • Lightweight, compact design
    • Output circuits with overload protection
    • Built-in “brown-out” circuitry
    Certifications:
    • UL-Listed: S635
    • FM approved
    • CSFM: 7315-0028:248
    • FDNY: COA#6028
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    APS2-6R Data Sheet
    application/pdf 184.8 KB
    5/14/2023
    184.8 KB
    Name
    Description
    File Size
    Date
    Size
    APS2-6R Data Sheet
    application/pdf 184.8 KB
    5/14/2023
    184.8 KB
    Name
    Description
    File Size
    Date
    Size
    APS2-6R Data Sheet
    184.8 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    APS2-6R
    Auxilary Power Supply, Three 24VDC Output Circuit
    APS2-6RE
    Auxilary Power Supply, Three 24VDC Output Circuit, Export