/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Auxiliary Power Supply 5A

    Auxiliary power Supply consists of a switching power supply, limited current (voltage-current limitation) accuracy, two 12V 17Ah batteries, digital modulation control circuit and microcontroller supervisory circuit.

    Overview

    In Auxiliary power Supply the power is divided into 3 protected outputs by their fuses. The battery charge is at constant voltage ambient temperature-compensated and current limiting. The maximum current supplied by power adapter is 5A.

    Certifications:
    • EN 54-4 Certified.
    Others
    Name
    Description
    File Size
    Date
    Size
    Alimentatore 24V 5A-Certificate of Conformance
    application/pdf 4.45 MB
    6/1/2023
    4.45 MB
    Alimentatore Ausiliario-Installation Manual
    application/pdf 1.13 MB
    6/1/2023
    1.13 MB
    Auxiliary Power Supply-Installation Manual
    application/pdf 402.59 KB
    6/1/2023
    402.59 KB
    Alimentatore 24V 5A-Data Sheet
    application/pdf 119.66 KB
    6/1/2023
    119.66 KB
    Alimentatore 24V 5A-Declaration of Performance
    application/pdf 1.27 MB
    6/1/2023
    1.27 MB
    Alimentatore 24V 5A-Declaration of Conformity
    application/pdf 411.71 KB
    6/1/2023
    411.71 KB
    Name
    Description
    File Size
    Date
    Size
    Alimentatore 24V 5A-Certificate of Conformance
    application/pdf 4.45 MB
    6/1/2023
    4.45 MB
    Alimentatore Ausiliario-Installation Manual
    application/pdf 1.13 MB
    6/1/2023
    1.13 MB
    Auxiliary Power Supply-Installation Manual
    application/pdf 402.59 KB
    6/1/2023
    402.59 KB
    Alimentatore 24V 5A-Data Sheet
    application/pdf 119.66 KB
    6/1/2023
    119.66 KB
    Alimentatore 24V 5A-Declaration of Performance
    application/pdf 1.27 MB
    6/1/2023
    1.27 MB
    Alimentatore 24V 5A-Declaration of Conformity
    application/pdf 411.71 KB
    6/1/2023
    411.71 KB
    Name
    Description
    File Size
    Date
    Size
    Alimentatore 24V 5A-Certificate of Conformance
    4.45 MB
    6/1/2023
    Alimentatore Ausiliario-Installation Manual
    1.13 MB
    6/1/2023
    Auxiliary Power Supply-Installation Manual
    402.59 KB
    6/1/2023
    Alimentatore 24V 5A-Data Sheet
    119.66 KB
    6/1/2023
    Alimentatore 24V 5A-Declaration of Performance
    1.27 MB
    6/1/2023
    Alimentatore 24V 5A-Declaration of Conformity
    411.71 KB
    6/1/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list