Power Supplies
Distributed Power Module
Distributed Power Modules are 9A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery.
Distributed Power Modules are 9A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery. They are used with fire and security controls that have 9 to 32V DC outputs, such as the Honeywell Silent Knight® Model 5208 fire control/communicator. Distributed Power Modules is the cost-effective solution for powering notification appliances required by the Americans with Disabilities Act (ADA). It has built-in ANSI cadence pattern, which can upgrade older control panels that lack cadence capability.
Features & Benefits:- Built-in synchronization for appliances from System Sensor®, AMSECO®, Gentex®, and Wheelock™
- Power supply’s advanced switch mode design reduces damaging heat and manages power up to 50% more efficiently than other systems
- DIP switches allow for easy reconfiguration
- 24V DC filtered output voltage
- Four power-limited notification outputs; two Class A or four Class B, or one Class A and two Class B
- Additional continuous auxiliary output
- 3A per output circuit
- Two inputs; two Class B or two Class A
- Ground fault detector/indicator
- Independent trouble relay
- AC loss delay option shuts off power to non-essential high-current accessories like magnetic door holders
- Standalone operation
- Lightweight design adds to ease of installation and reduces shipping costs
- Operates with most polarized, UL Listed notification devices
- UL Listed
- CSFM: 7300-0559:123
- Meets NFPA 72 requirements
- MEA: 429-92-E, Vol. XII
- OSHPD (CA) OSP-0065-10