/content/hbtbt/ae/en/search-results.html

Power Supplies

FCPS-24 Remote Power Supply/Battery Charger

Remote power supplies/battery chargers FCPS-24 are compact, cost-effective, 6- or 8-amp remote power supplies with battery chargers.

Overview

Remote power supplies/battery chargers FCPS-24 are compact, cost-effective, 6- or 8-amp remote power supplies with battery chargers. They may be connected to any 12 or 24V fire alarm control panel (FACP) or may be used as standalone supplies. Primary applications include notification appliance circuit (NAC) expansion (to support ADA requirements and NAC synchronization) or auxiliary power to support 24V system accessories. They provide regulated and filtered 24V DC power to four NACs with various configuration options of Class B (Style Y) or Class A (Style Z). Alternately, the four outputs may be configured as any combination of resettable/non-resettable power outputs (optimal for powering 4-wire smoke detectors). They also contain a battery charger capable of charging 7 or 18 AH batteries, depending on the model.

 Features & Benefits: 

  • Operates as a “sync-follower” or as a “sync-generator” (default)
  • Contains two fully-isolated input/control circuits - triggered from FACP NAC (NAC expander mode) or jumped permanently “ON” (standalone mode) 
  • In stand-alone mode, output power circuits may be configured as resettable (reset line from FACP required) or non-resettable
  • Power-limiting technology meets UL power-limiting requirements
  • Form C normally closed trouble relay 
  • Fully supervised power supply, battery, and NACs
  • Selectable earth fault detection
  • AC trouble report selectable for immediate or hours-long delay 

Certifications:

  • FCPS-24F:
    • UL: S2424, S1287
    • ULC: CS868
    • MEA: 387-94-E
    • CSFM: 7315-0075:176
    • FM: 0Y3A0.AY
  • FCPS-24FS6(C/E):
    • UL Listed: S2424, S1287
    • ULC Listed: S2424
    • CSFM Approved: 7315-0075:0206
    • MEA: 387-94E
    • FM Approved
  • FCPS-24FS8(C/E):
    • UL Listed: S2424
    • ULC Listed: S2424
    • CSFM Approved: 7315-0075:0206
    • MEA: 219-02E
    • FM Approved
  • FCPS-24S6(C/E), FCPS-24S8(C/E):
    • UL Listed: S635, S674
    • ULC Listed: S635 (FCPS-24S6C & FCPS-24S8C)
    • CSFM Approved: 7315-0028:0225
    • MEA: 299-02-E
    • FM Approved
Others
Name
Description
File Size
Date
Size
FCPS-24FS6-8 Drawing
image/vnd.dwg 145.85 KB
4/28/2023
145.85 KB
FCPS-24FS8C BIM File
application/x-tika-msoffice 476 KB
476 KB
FCPS-24F Remote NAC Power Supply dxf Drawing
application/zip 7.79 KB
4/28/2023
7.79 KB
FCPS-24FS6 and FCPS-24FS8 power supply-battery chargers Listing
application/pdf 165.61 KB
5/14/2023
165.61 KB
FCPS-24F Remote NAC Power Supply Drawing
image/vnd.dwg 634.22 KB
4/28/2023
634.22 KB
Power-supply Units Fire Listing
application/pdf 31.87 KB
5/14/2023
31.87 KB
Certificate of Compliance
application/pdf 218.85 KB
5/14/2023
218.85 KB
Installation Instructions
Name
Description
File Size
Date
Size
FCPS-24FS6 & FCPS-24FS8 Circuit Board Replacement Installation Document
application/pdf 157.45 KB
5/8/2023
157.45 KB
Manuals and Guides
Name
Description
File Size
Date
Size
FCPS-24FS6 and FS8 Field Charger Power Supplies
application/pdf 12.18 KB
5/11/2023
12.18 KB
FCPS-24FS6-8 Field Software Change Procedure
application/pdf 78.17 KB
6/16/2023
78.17 KB
FCPS-24F Field Charger Power Supply (Excel)
application/zip 6.73 KB
5/11/2023
6.73 KB
FCPS-24FS6 and FS8 Field Charge Power Supplies (Excel)
application/zip 4.19 KB
5/11/2023
4.19 KB
FCPS-24F-FCPS-24FE Field Charger-Power Supply Installation, Operation and Application Manual
application/pdf 657.14 KB
5/10/2023
657.14 KB
FCPS Field Charger-Power Supply
application/pdf 1.74 MB
5/10/2023
1.74 MB
FCPS-24F Field Charger Power Supply
application/pdf 12.93 KB
5/11/2023
12.93 KB
Data Sheet
Name
Description
File Size
Date
Size
FCPS-24FS6 24 Volt, 6 Amp Power Supply Data Sheet - Fire-Lite
application/pdf 231.53 KB
6/16/2023
231.53 KB
FCPS-24S6(c-E) & FCPS-24S8(C-E) - Data Sheet
application/pdf 353.01 KB
5/14/2023
353.01 KB
FCPS-24FS8 8-Amp, 24-Volt Power Supply Data Sheet
application/pdf 305.79 KB
6/16/2023
305.79 KB
Name
Description
File Size
Date
Size
FCPS-24FS6-8 Drawing
image/vnd.dwg 145.85 KB
4/28/2023
145.85 KB
FCPS-24FS8C BIM File
application/x-tika-msoffice 476 KB
476 KB
FCPS-24FS6 24 Volt, 6 Amp Power Supply Data Sheet - Fire-Lite
application/pdf 231.53 KB
6/16/2023
231.53 KB
FCPS-24S6(c-E) & FCPS-24S8(C-E) - Data Sheet
application/pdf 353.01 KB
5/14/2023
353.01 KB
FCPS-24F Remote NAC Power Supply dxf Drawing
application/zip 7.79 KB
4/28/2023
7.79 KB
FCPS-24FS6 and FCPS-24FS8 power supply-battery chargers Listing
application/pdf 165.61 KB
5/14/2023
165.61 KB
FCPS-24FS6 and FS8 Field Charger Power Supplies
application/pdf 12.18 KB
5/11/2023
12.18 KB
FCPS-24F Remote NAC Power Supply Drawing
image/vnd.dwg 634.22 KB
4/28/2023
634.22 KB
FCPS-24FS6-8 Field Software Change Procedure
application/pdf 78.17 KB
6/16/2023
78.17 KB
FCPS-24FS8 8-Amp, 24-Volt Power Supply Data Sheet
application/pdf 305.79 KB
6/16/2023
305.79 KB
FCPS-24F Field Charger Power Supply (Excel)
application/zip 6.73 KB
5/11/2023
6.73 KB
FCPS-24FS6 and FS8 Field Charge Power Supplies (Excel)
application/zip 4.19 KB
5/11/2023
4.19 KB
Power-supply Units Fire Listing
application/pdf 31.87 KB
5/14/2023
31.87 KB
Certificate of Compliance
application/pdf 218.85 KB
5/14/2023
218.85 KB
FCPS-24F-FCPS-24FE Field Charger-Power Supply Installation, Operation and Application Manual
application/pdf 657.14 KB
5/10/2023
657.14 KB
FCPS-24FS6 & FCPS-24FS8 Circuit Board Replacement Installation Document
application/pdf 157.45 KB
5/8/2023
157.45 KB
FCPS Field Charger-Power Supply
application/pdf 1.74 MB
5/10/2023
1.74 MB
FCPS-24F Field Charger Power Supply
application/pdf 12.93 KB
5/11/2023
12.93 KB
Name
Description
File Size
Date
Size
FCPS-24FS6-8 Drawing
145.85 KB
4/28/2023
FCPS-24FS8C BIM File
476 KB
FCPS-24F Remote NAC Power Supply dxf Drawing
7.79 KB
4/28/2023
FCPS-24FS6 and FCPS-24FS8 power supply-battery chargers Listing
165.61 KB
5/14/2023
FCPS-24F Remote NAC Power Supply Drawing
634.22 KB
4/28/2023
Power-supply Units Fire Listing
31.87 KB
5/14/2023
Certificate of Compliance
218.85 KB
5/14/2023
FCPS-24FS6 & FCPS-24FS8 Circuit Board Replacement Installation Document
157.45 KB
5/8/2023
FCPS-24FS6 and FS8 Field Charger Power Supplies
12.18 KB
5/11/2023
FCPS-24FS6-8 Field Software Change Procedure
78.17 KB
6/16/2023
FCPS-24F Field Charger Power Supply (Excel)
6.73 KB
5/11/2023
FCPS-24FS6 and FS8 Field Charge Power Supplies (Excel)
4.19 KB
5/11/2023
FCPS-24F-FCPS-24FE Field Charger-Power Supply Installation, Operation and Application Manual
657.14 KB
5/10/2023
FCPS Field Charger-Power Supply
1.74 MB
5/10/2023
FCPS-24F Field Charger Power Supply
12.93 KB
5/11/2023
FCPS-24FS6 24 Volt, 6 Amp Power Supply Data Sheet - Fire-Lite
231.53 KB
6/16/2023
FCPS-24S6(c-E) & FCPS-24S8(C-E) - Data Sheet
353.01 KB
5/14/2023
FCPS-24FS8 8-Amp, 24-Volt Power Supply Data Sheet
305.79 KB
6/16/2023
Product Number
Image
SKU
Description
alt
FCPS-24S6
Remote Charger Power Supply, 6A, Black Enclosure (Discontinued)
alt
FCPS-24S8
Remote Charger Power Supply, 6A, Black Enclosure (Discontinued)
alt
FCPS-24S8E
Remote Charger Power Supply, 8A, 240V AC, 4 Class A or 4 Class B
Image
SKU
Description
alt
FCPS-24S6
Remote Charger Power Supply, 6A, Black Enclosure (Discontinued)
alt
FCPS-24S8
Remote Charger Power Supply, 6A, Black Enclosure (Discontinued)
alt
FCPS-24S8E
Remote Charger Power Supply, 8A, 240V AC, 4 Class A or 4 Class B