/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Indoor DC Power Supplies

    The HPVDC series are UL/cUL listed Switching Power Supplies and distribution units that convert 115V of AC input into 6V/12V or 24V of DC power

    Overview

    The HPVDC series are UL/cUL listed Switching Power Supplies and distribution units that convert 115V of AC input into 6V/12V or 24V of DC power. Individually fused or circuit breaker outputs distribute and provide overload protection for each individual circuit. The fused versions use readily available automotive style fuses

    Features & Benefits:
    • An all-in-one Transformer, AC to DC converter
    • Distribution unit enclosed in large cabinet with ample room for field wiring
    • Transformer and Power Supply provide thermal protection from damage on overloaded circuits
    • LED lights for quick and easy diagnosis, troubleshooting, and status indication
    • Comes fully assembled with accessories included for quick installation
    • Enclosure built for durability and extended product life
    • Power disconnect switch on distribution board for quick servicing
    • AC terminal block for quick wiring connections.
    Certifications:
    • UL-2044
    • CAN/CSA C22.2 No. 1-04
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list