/content/hbtbt/ae/en/search-results.html

    Power Supplies

    INSPIRE N16x Power Supply

    The PMB-AUX is the chassis mount addressable power supply and battery charger compatible with the NOTIFIER INSPIRE N16 Series Fire Alarm Control Panel

    Overview

    The PMB-AUX addressable powersupply feature four power-limited NAC outputs which can be configured for either Class A or Class B wiring, two 24VDC auxiliary power outputs, and a remote sync input. A maximum of two (2) PMB-AUX(-RTO) power supplies can be installed in a N16x series panel or compatible enclosure. The PMB power supply for the N16 FACP supports a maximum of five loop cards. One or two PMB-AUX(-RTO) power supplies can be added depending on total number of loop cards, battery charging and alarm load requirements

    Features & Benefits:
    • Addressable on the CLP Bus
    • Universal AC power: 120VAC 50/60 HZ, 1A 240VAC 50/60 Hz
    • 6 amps of power in standby/8.5 amps of power in alarm
    • Four (4) power-limited NAC outputs which can be configured for either Class A or Class B wiring
    • Two (2) 24VDC auxiliary power outputs, and a remote sync input
    • Selectable charging current charges 7 AH to 100 AH batteries, charge up to 210AH batteries with generation PMBNL-PCB Rev B or higher
    • UL listed for Agent and Water Releasing applications with FCM-1-REL
    • Battery/battery charger supervision
    • Mounts in a CAB-5 or CAB-4 Series enclosure
    Certifications:
    • UL/ULC Listed: S635.
    • FM approved: FM23FPUS0095
    • CSFM: 7165-0028:0516
    • FDNY COA#001761
    • City of Chicago approved: Class1, Class 2
    • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
    • OSHPD Approved : OSP-0072
    • UUKL/UUKL7 Listing Smoke Control
    • UL 864 Listed for FSAE
    • ULCS527 Listed for Canadian Two stage operation
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER