/content/hbtbt/ae/en/search-results.html

    Power Supplies

    VPS Power Supply Unit

    Discontinued

    Xtralis Power Supply Units are uniquely designed to complement the style and appearance of Xtralis’ aspirating smoke detectors (ASDs) and are technically matched to provide sufficient current and battery charging capacity

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Xtralis Power Supply Units are uniquely designed to complement the style and appearance of Xtralis’ aspirating smoke detectors (ASDs) and are technically matched to provide sufficient current and battery charging capacity

    Features & Benefits:
    • External LED indication on 220-E5 and 250-E5
    • Internal LED indication on 215-E5
    • Relay outputs for connection to the general-purpose input for fault monitoring
    • 230Vac only
    Certifications:
    • VdS: G220003 & G220018
    • CE: 0786-CPR-21681 & 0832-CPR-F2658
    • EN54-4: 1997+A1:2002+A2:2006