Audio System Controllers
Audio Matrix Unit
The Digital Master Matrix Unit is used for the insertion of 6 MZA-AN or MZAB-AN line controllers to control the amplifier and the line. The unit is designed with rack-mountable steel frame with modular modules on the rear panel making it durable.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Digital Master Matrix Unit is used for the insertion of 6 MZA-AN or MZAB-AN line controllers to control the amplifier and the line. The unit is designed with rack-mountable steel frame with modular modules on the rear panel making it durable. The Matrix unit comes with front LCD display, function keys, power LED, fault warning and voice alarm along with USB socket for connection to the PC. The unit is provided with connector for input spare amplifier, two RJ45 connectors for connection to the slave matrix, one RJ45 connectors for the connecting the microphone consoles.
Certifications:- EN54-16
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER