/content/hbtbt/ae/en/search-results.html

Audio System Controllers

Control Space CC-16 Zone Controller

Control Space CC-16 Zone Controllers are an elegant wall-mounted device designed to provide end-user control of Control Space systems

Overview

ControlSpace CC-16 Zone Controller features a bitmap LCD and four buttons for displaying and controlling the system settings. Custom programming allows the CC-16 to control a variety of system elements, from switching remote audio sources to selecting "scenes" or system configurations. It supports programming of easy-to-select scenes—allowing multiple room usage scenarios to be recalled from the CC-16 by end users. It is customizable on-screen wording provides easier system operation with programmable software lock out and fits into a standard 2-gang electrical wall box

Features & Benefits:
  • Elegant styling with intuitive controls for end user operation
  • 122 x 32 pixel backlit blue LCD
  • Sealed VOLUME +/- and SELECT +/- pushbuttons
  • Simplified drag-and-drop setup using ControlSpace® Designer™
  • DIP switch addressing on back of unit
  • Programmable control of system elements
Certifications:
  • EN55103-1
  • EN55103-2
  • FCC part 15 Class B
Specifications

Others

  • Operating Voltage
    • 8-18 VDC
  • Overall Width
    • 118 mm
  • Maximum Output Current
    • 100 mA
  • Overall Height
    • 121 mm
  • Overall Depth
    • 36.5 mm
  • Total Speaker Circuits Per System
    • 15
  • Controls
    • VOLUME +/- and SELECT +/-
  • Product Type
    • Controller
  • Regulatory Approvals
    • • EN55103-1NEWLINE• EN55103-2NEWLINE• FCC part 15 Class B
  • Brand
    • Bose

Others

  • Operating Voltage
    • 8-18 VDC
  • Overall Width
    • 118 mm
  • Maximum Output Current
    • 100 mA
  • Overall Height
    • 121 mm
  • Overall Depth
    • 36.5 mm
  • Total Speaker Circuits Per System
    • 15
  • Controls
    • VOLUME +/- and SELECT +/-
  • Product Type
    • Controller
  • Regulatory Approvals
    • • EN55103-1NEWLINE• EN55103-2NEWLINE• FCC part 15 Class B
  • Brand
    • Bose
  • Operating Voltage : 8-18 VDC
  • Overall Width : 118 mm
  • Maximum Output Current : 100 mA
  • Overall Height : 121 mm
  • Overall Depth : 36.5 mm
  • Total Speaker Circuits Per System : 15
  • Controls : VOLUME +/- and SELECT +/-
  • Product Type : Controller
  • Regulatory Approvals : • EN55103-1NEWLINE• EN55103-2NEWLINE• FCC part 15 Class B
  • Brand : Bose