/content/hbtbt/ae/en/search-results.html

    Audio System Controllers

    Intelligent Network Controller

    The INC (Intelligent Network Controller) is the central control unit of the VARIODYN® ONE voice alarm system.

    Overview

    The INC (Intelligent Network Controller) is the central control unit of the VARIODYN® ONE voice alarm system. It is used to manage and monitor all important system components such as amplifiers, speaker lines, intercoms, etc.

    Features & Benefits:
    • Support for 8 to 48 speaker circuits per controller (expand using field-installable speaker line modules with 8 speaker circuits per module)
    • Integrated Relay Matrix operation
    • Support for up to 8 amplifier channels
    • Support for 8 simultaneous audio streams per controller8 hours of audio storage integrated
    • Intuitive user interface for easy reading of the system status
    Certifications:
    • EN54-16