/content/hbtbt/ae/en/search-results.html

    Cables & Accessories

    1m CAT5 Patch Cable

    CAT5 Patch 1 m Cable available in gray color which can be used for DAL and Ethernet.

    Overview

    CAT5 Patch 1 m Cable available in gray color which can be used for DAL and Ethernet.

    Specifications

    Others

    • Cable Length
      • 1 metre
    • Brand
      • Esser
    • Connector 1 Type
      • D1

    Others

    • Cable Length
      • 1 metre
    • Brand
      • Esser
    • Connector 1 Type
      • D1
    • Cable Length : 1 metre
    • Brand : Esser
    • Connector 1 Type : D1
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    583469
    CAT5 Patch Cable, Grey (Periphery), 3m
    583469
    CAT5 Patch Cable, Grey (Periphery), 3m
    583481
    CAT5 Patch Cable, Blue (DAL), 1m
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-583481
    583481
    CAT5 Patch Cable, Blue (DAL), 1m
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-583481
    583482
    CAT5 Patch Cable, Blue (DAL), 2m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-583467-1-m-cat5-patch-cable-primaryimage
    583482
    CAT5 Patch Cable, Blue (DAL), 2m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-583467-1-m-cat5-patch-cable-primaryimage