/content/hbtbt/ae/en/search-results.html

Cables & Accessories

PCD3.Cxxx Module Holders Extension Cable

PCD3.K106 is an extension cable (length 0,7 m) for PCD2.M4560 to PCD2.Cx000, PCD3.M/T/C to PCD3.Cxx0 or PCD2.C1000/..C2000 to PCD2.C1000/..C2000.

Overview

PCD3.K106 is an extension cable for PCD2.M4560 to PCD2.Cx000, PCD3.M/T/C to PCD3.Cxx0 or PCD2.C1000/..C2000 to PCD2.C1000/..C2000 modules. This cable allows the user to attach a maximum of 64 I/O modules, or 1,023 digital inputs/outputs.

Others
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
Bedienungsanleitung PCD3.C90
application/pdf 1.08 MB
5/11/2023
1.08 MB
Ampliación del soporte del módulo
application/pdf 1.64 MB
5/14/2023
1.64 MB
PCD3 Compact
application/pdf 4.12 MB
5/11/2023
4.12 MB
PCD3 WAC
application/pdf 6.05 MB
5/11/2023
6.05 MB
In-wall mounting kit for Saia 5.7’’ MB Panels
application/pdf 607.26 KB
5/10/2023
607.26 KB
Documentation matériel OEM Controller PCD3.C90
application/pdf 1.5 MB
5/10/2023
1.5 MB
PCD3.K106 Connecteur de raccordement 0.7 m PCD3.M-T-C à PCD3.Cxxx et PCD2.M4560-C à PCD2.Cxxxx
application/pdf 1.6 MB
5/14/2023
1.6 MB
PCD3.K106 Cavo di prolunga (lunghezza 0.7 m) per PCD2.M4560 a PCD2.Cx000, Da PCD3.M-T-C a PCD3.Cxx0 o da PCD2.C1000-..C2000 a PCD2.C1000-..C2000
application/pdf 1.62 MB
5/14/2023
1.62 MB
PCD3.K106 Extension cable (length 0,7 m) for PCD2.M4560 to PCD2.Cx000, PCD3.M-T-C to PCD3.Cxx0 or PCD2.C1000-..C2000 to PCD2.C1000-..C2002
application/pdf 1.59 MB
5/14/2023
1.59 MB
PCD3 WAC
application/pdf 5.91 MB
5/11/2023
5.91 MB
Extension module holder
application/pdf 1.63 MB
5/14/2023
1.63 MB
PCD3.K106 Cable de extensión (longitud 0.7 m) para PCD2.M4560 a PCD2.Cx000, PCD3.M-T-C a PCD3.Cxx0 o PCD2.C1000-..C2000 a PCD2.C1000-..C2002
application/pdf 1.6 MB
5/14/2023
1.6 MB
PCD3 WAC
application/pdf 5.95 MB
5/11/2023
5.95 MB
Module d'extension
application/pdf 1.66 MB
5/14/2023
1.66 MB
Erweiterungs-Modulträger
application/pdf 1.62 MB
5/14/2023
1.62 MB
PCD3 Compact
application/pdf 3.98 MB
5/10/2023
3.98 MB
OEM Controller HW documentation PCD3.C90
application/pdf 1.16 MB
5/11/2023
1.16 MB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
ControlsNews The customer magazine of Controls Division
application/pdf 4.73 MB
5/11/2023
4.73 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.49 MB
5/11/2023
4.49 MB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.64 MB
5/11/2023
4.64 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.83 MB
5/11/2023
4.83 MB
Stazioni di automazione
application/pdf 32.46 MB
5/11/2023
32.46 MB
Automation stations
application/pdf 35.02 MB
5/11/2023
35.02 MB
ControlsNews The customer magazine of Controls Division
application/pdf 4.73 MB
5/11/2023
4.73 MB
Automationsstationen
application/pdf 29.83 MB
5/11/2023
29.83 MB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
Modulo contenitore
application/pdf 1.65 MB
5/14/2023
1.65 MB
PCD3.K106 Erweiterungskabel (Länge 0.7 m) für PCD2.M4560 zu PCD2.Cx000, PCD3.M-T-C zu PCD3.Cxx0 oder PCD2.C1000-..C2000 zu PCD2.C1000-..C2002
application/pdf 1.6 MB
5/14/2023
1.6 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.86 MB
5/11/2023
4.86 MB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.64 MB
5/11/2023
4.64 MB
Stations d’automatisation
application/pdf 32.83 MB
5/11/2023
32.83 MB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.68 MB
5/11/2023
4.68 MB
PCD3 Compact
application/pdf 4 MB
5/11/2023
4 MB
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
Bedienungsanleitung PCD3.C90
application/pdf 1.08 MB
5/11/2023
1.08 MB
Ampliación del soporte del módulo
application/pdf 1.64 MB
5/14/2023
1.64 MB
PCD3 Compact
application/pdf 4.12 MB
5/11/2023
4.12 MB
PCD3 WAC
application/pdf 6.05 MB
5/11/2023
6.05 MB
In-wall mounting kit for Saia 5.7’’ MB Panels
application/pdf 607.26 KB
5/10/2023
607.26 KB
Documentation matériel OEM Controller PCD3.C90
application/pdf 1.5 MB
5/10/2023
1.5 MB
PCD3.K106 Connecteur de raccordement 0.7 m PCD3.M-T-C à PCD3.Cxxx et PCD2.M4560-C à PCD2.Cxxxx
application/pdf 1.6 MB
5/14/2023
1.6 MB
PCD3.K106 Cavo di prolunga (lunghezza 0.7 m) per PCD2.M4560 a PCD2.Cx000, Da PCD3.M-T-C a PCD3.Cxx0 o da PCD2.C1000-..C2000 a PCD2.C1000-..C2000
application/pdf 1.62 MB
5/14/2023
1.62 MB
PCD3.K106 Extension cable (length 0,7 m) for PCD2.M4560 to PCD2.Cx000, PCD3.M-T-C to PCD3.Cxx0 or PCD2.C1000-..C2000 to PCD2.C1000-..C2002
application/pdf 1.59 MB
5/14/2023
1.59 MB
PCD3 WAC
application/pdf 5.91 MB
5/11/2023
5.91 MB
Extension module holder
application/pdf 1.63 MB
5/14/2023
1.63 MB
PCD3.K106 Cable de extensión (longitud 0.7 m) para PCD2.M4560 a PCD2.Cx000, PCD3.M-T-C a PCD3.Cxx0 o PCD2.C1000-..C2000 a PCD2.C1000-..C2002
application/pdf 1.6 MB
5/14/2023
1.6 MB
PCD3 WAC
application/pdf 5.95 MB
5/11/2023
5.95 MB
Module d'extension
application/pdf 1.66 MB
5/14/2023
1.66 MB
Erweiterungs-Modulträger
application/pdf 1.62 MB
5/14/2023
1.62 MB
PCD3 Compact
application/pdf 3.98 MB
5/10/2023
3.98 MB
OEM Controller HW documentation PCD3.C90
application/pdf 1.16 MB
5/11/2023
1.16 MB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
ControlsNews The customer magazine of Controls Division
application/pdf 4.73 MB
5/11/2023
4.73 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.49 MB
5/11/2023
4.49 MB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.64 MB
5/11/2023
4.64 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.83 MB
5/11/2023
4.83 MB
Stazioni di automazione
application/pdf 32.46 MB
5/11/2023
32.46 MB
Automation stations
application/pdf 35.02 MB
5/11/2023
35.02 MB
ControlsNews The customer magazine of Controls Division
application/pdf 4.73 MB
5/11/2023
4.73 MB
Automationsstationen
application/pdf 29.83 MB
5/11/2023
29.83 MB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
Modulo contenitore
application/pdf 1.65 MB
5/14/2023
1.65 MB
PCD3.K106 Erweiterungskabel (Länge 0.7 m) für PCD2.M4560 zu PCD2.Cx000, PCD3.M-T-C zu PCD3.Cxx0 oder PCD2.C1000-..C2000 zu PCD2.C1000-..C2002
application/pdf 1.6 MB
5/14/2023
1.6 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.86 MB
5/11/2023
4.86 MB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.64 MB
5/11/2023
4.64 MB
Stations d’automatisation
application/pdf 32.83 MB
5/11/2023
32.83 MB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.68 MB
5/11/2023
4.68 MB
PCD3 Compact
application/pdf 4 MB
5/11/2023
4 MB
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
Bedienungsanleitung PCD3.C90
1.08 MB
5/11/2023
Ampliación del soporte del módulo
1.64 MB
5/14/2023
PCD3 Compact
4.12 MB
5/11/2023
PCD3 WAC
6.05 MB
5/11/2023
In-wall mounting kit for Saia 5.7’’ MB Panels
607.26 KB
5/10/2023
Documentation matériel OEM Controller PCD3.C90
1.5 MB
5/10/2023
PCD3.K106 Connecteur de raccordement 0.7 m PCD3.M-T-C à PCD3.Cxxx et PCD2.M4560-C à PCD2.Cxxxx
1.6 MB
5/14/2023
PCD3.K106 Cavo di prolunga (lunghezza 0.7 m) per PCD2.M4560 a PCD2.Cx000, Da PCD3.M-T-C a PCD3.Cxx0 o da PCD2.C1000-..C2000 a PCD2.C1000-..C2000
1.62 MB
5/14/2023
PCD3.K106 Extension cable (length 0,7 m) for PCD2.M4560 to PCD2.Cx000, PCD3.M-T-C to PCD3.Cxx0 or PCD2.C1000-..C2000 to PCD2.C1000-..C2002
1.59 MB
5/14/2023
PCD3 WAC
5.91 MB
5/11/2023
Extension module holder
1.63 MB
5/14/2023
PCD3.K106 Cable de extensión (longitud 0.7 m) para PCD2.M4560 a PCD2.Cx000, PCD3.M-T-C a PCD3.Cxx0 o PCD2.C1000-..C2000 a PCD2.C1000-..C2002
1.6 MB
5/14/2023
PCD3 WAC
5.95 MB
5/11/2023
Module d'extension
1.66 MB
5/14/2023
Erweiterungs-Modulträger
1.62 MB
5/14/2023
PCD3 Compact
3.98 MB
5/10/2023
OEM Controller HW documentation PCD3.C90
1.16 MB
5/11/2023
A Produkte
47.01 MB
6/1/2023
ControlsNews The customer magazine of Controls Division
4.73 MB
5/11/2023
ControlsNews La revue des clients de la division Controls
4.49 MB
5/11/2023
Saia PCD Portfolio
996.91 KB
5/10/2023
Saia PCD Portfolio
999.5 KB
5/10/2023
B Sistemi di base
30.45 MB
5/11/2023
B Basic systems
30.43 MB
5/11/2023
ControlsNews La rivista per i Clienti della Divisione Controls
4.64 MB
5/11/2023
ControlsNews La revue des clients de la division Controls
4.83 MB
5/11/2023
Stazioni di automazione
32.46 MB
5/11/2023
Automation stations
35.02 MB
5/11/2023
ControlsNews The customer magazine of Controls Division
4.73 MB
5/11/2023
Automationsstationen
29.83 MB
5/11/2023
Saia PCD Portafoglio
997.36 KB
5/10/2023
Modulo contenitore
1.65 MB
5/14/2023
PCD3.K106 Erweiterungskabel (Länge 0.7 m) für PCD2.M4560 zu PCD2.Cx000, PCD3.M-T-C zu PCD3.Cxx0 oder PCD2.C1000-..C2000 zu PCD2.C1000-..C2002
1.6 MB
5/14/2023
C Annex
445.2 KB
6/1/2023
C Annexe
453.29 KB
6/1/2023
A Produits
47.02 MB
6/1/2023
ControlsNews Die Kundenzeitschrift der Division Controls
4.86 MB
5/11/2023
A Prodotti
46.99 MB
6/1/2023
ControlsNews Die Kundenzeitschrift der Division Controls
4.64 MB
5/11/2023
Stations d’automatisation
32.83 MB
5/11/2023
A Products
46.92 MB
6/1/2023
ControlsNews Die Kundenzeitschrift der Division Controls
4.68 MB
5/11/2023
PCD3 Compact
4 MB
5/11/2023
Product Number
Image
SKU
Description
alt
PCD3.K010
Connection plug for Extension IO holder
alt
PCD3.K116
Cable_Extension IO holder (1.2m47)
Image
SKU
Description
alt
PCD3.K010
Connection plug for Extension IO holder
alt
PCD3.K116
Cable_Extension IO holder (1.2m47)