/content/hbtbt/ae/en/search-results.html

Call Stations

Desk Station with DGM1 Pre-Chime System

Desk Station with DGM1 Pre-Chime System in an elegant housing with 1 labelable key with LED display for key control and busy / operating / gong display and Cardioid gooseneck microphone in electret condenser technology.

Overview

Desk Station with DGM1 Pre-Chime System in an elegant housing with 1 labelable key with LED display for key control and busy / operating / gong display and Cardioid gooseneck microphone in electret condenser technology. Processor control with programming is done via diodes. . Integrated limiter and special circuit are used to eliminate switch-on noises. It has built-in + 6 dB audio amplifier with volume control.

Features & Benefits:
  • 1 labelable key with LED display
  • Built-in + 6 dB audio amplifier with volume control
  • Integrated limiter and special circuit to eliminate switch-on noises.
Specifications

Others

  • Controls
    • Pitch
    • Processor
    • Writable Button
  • Microphone Type
    • Swan Neck
  • Operating Current Draw
    • 24
  • Microphone
    • Electret Condenser
  • Brand
    • Esser
  • Audio Input Nominal Level
    • 6 dB
  • Indicators
    • LED

Others

  • Controls
    • Pitch
    • Processor
    • Writable Button
  • Microphone Type
    • Swan Neck
  • Operating Current Draw
    • 24
  • Microphone
    • Electret Condenser
  • Brand
    • Esser
  • Audio Input Nominal Level
    • 6 dB
  • Indicators
    • LED
  • Controls : Pitch|Processor|Writable Button
  • Microphone Type : Swan Neck
  • Operating Current Draw : 24
  • Microphone : Electret Condenser
  • Brand : Esser
  • Audio Input Nominal Level : 6 dB
  • Indicators : LED
Product Number
Image
SKU
Description
alt
586102
Desktop microphone with pre chime DIGIM1
Image
SKU
Description
alt
586102
Desktop microphone with pre chime DIGIM1