Call Stations
Desktop call station with pre chime DIGIM4
Desktop call station with chime-system DIGI M4 placed in housing. 4 writable buttons with LED indicator for keyboard control.
Desktop call station with chime-system DIGI M4 placed in housing. 4 writable buttons with LED indicator for keyboard control and busy /operating-/chime display. Processor control with programming via diodes. Integrated limiter and special circuit to eliminate thumps. Built-in +6 dB NF-amplifier with volume control. Concise short chime with controls for volume and pitch.
Parallel connection of up to 40 call stations on line JY(ST)Y6(4)x2x0.8(0.6). 3 m connecting cable with D-Sub-plug 9-pin. Cardioid swan-neck in electret condenser technology.
Others
- Brand
- Esser
- Microphone
- Electret Condenser
- Controls
- Pitch
- Processor
- Writable Button
- Audio Input Nominal Level
- 6 dB
- Microphone Type
- Swan Neck
- Indicators
- LED
- Operating Current Draw
- 30
Others
- Brand
- Esser
- Microphone
- Electret Condenser
- Controls
- Pitch
- Processor
- Writable Button
- Audio Input Nominal Level
- 6 dB
- Microphone Type
- Swan Neck
- Indicators
- LED
- Operating Current Draw
- 30
- Brand : Esser
- Microphone : Electret Condenser
- Controls : Pitch|Processor|Writable Button
- Audio Input Nominal Level : 6 dB
- Microphone Type : Swan Neck
- Indicators : LED
- Operating Current Draw : 30
Please Sign In to view part numbers available for purchase based on your account