/content/hbtbt/ae/en/search-results.html

Call Stations

Digital Call Station DCS2 redundant

Digital Call Station DCS2 redundant

Overview

As Part No. 583501.RE, however, with only one free configurable key, two LEDs, one microphone and one speaker. An additional audio input/output is not available with this device.

Features & Benefits:
  • High failure safety due to redundant transmission route
  • A light emitting diode, programmable in yellow or red
  • Can be used redundantly as well as non-redundantly
Certifications:
  • For 785590
  • IP44
Specifications

Others

  • Brand
    • Esser
  • Maximum Operating Humidity
    • <15
  • Controls
    • One Free Configurable Key

Others

  • Brand
    • Esser
  • Maximum Operating Humidity
    • <15
  • Controls
    • One Free Configurable Key
  • Brand : Esser
  • Maximum Operating Humidity : <15
  • Controls : One Free Configurable Key
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
5/8/2023
1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
5/8/2023
1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
5/8/2023