/content/hbtbt/ae/en/search-results.html

Call Stations

Digital Fire Brigade Call Stations DCSF7

Digital Fire Brigade Call Stations DCSF7 are used with ENS VARIODYN D1 & contains hand-held microphone with talk button, operation/display elements & an inbuilt loudspeaker for acoustic microphone monitoring & acoustic error message to be broadcast.

Overview

Digital Fire Brigade Call Stations DCSF7 are used along with ENS VARIODYN D1 and contains a hand-held microphone with talk button, operation/display elements and an inbuilt loudspeaker for acoustic microphone monitoring and the acoustic error message to be broadcast. It serves to dial and start pre-configured alarm text messages and to broadcast voice announcements by the fire brigade. This call station is designed for the use in Austria. The buttons are labeled in German language, but can easily be replaced in local language.

Features & Benefits:
  • Five freely-programmable buttons for alarms
  • One freely configurable button for the all-clear signal
  • One button for resetting/acoustics
  • Three integrated LED (Operation, Fault, Occupied)
  • Hand-held microphone with cardioid characteristics and PTT talk button
  • Optional fiber optic connection for distances of up to 2000 m
Certifications:
  • EN 54-16 certified
Specifications

Others

  • Languages
    • German
  • Sample Rate
    • 48 kHz
  • AD/DA Converter
    • 24 Bit
  • Maximum Operating Humidity
    • <15
  • Operating Current Draw
    • 150
  • Controls
    • Five Freely Programmable Button
  • Brand
    • Esser
  • Microphone
    • Cardioid
    • Manual Microphone
    • Push to Talk Button

Others

  • Languages
    • German
  • Sample Rate
    • 48 kHz
  • AD/DA Converter
    • 24 Bit
  • Maximum Operating Humidity
    • <15
  • Operating Current Draw
    • 150
  • Controls
    • Five Freely Programmable Button
  • Brand
    • Esser
  • Microphone
    • Cardioid
    • Manual Microphone
    • Push to Talk Button
  • Languages : German
  • Sample Rate : 48 kHz
  • AD/DA Converter : 24 Bit
  • Maximum Operating Humidity : <15
  • Operating Current Draw : 150
  • Controls : Five Freely Programmable Button
  • Brand : Esser
  • Microphone : Cardioid|Manual Microphone|Push to Talk Button
Product Number
Image
SKU
Description
alt
583505.RE
Fire Brigade Call Station DCFS7, 24V DC, 150mA, 200x300x55mm, 2Kg, 200-12500Hz, Red
Image
SKU
Description
alt
583505.RE
Fire Brigade Call Station DCFS7, 24V DC, 150mA, 200x300x55mm, 2Kg, 200-12500Hz, Red