/content/hbtbt/ae/en/search-results.html

Call Stations

Digital Fire Brigade Intercom DCSF12

Digital Fire Brigade Intercom DCSF12 are selecting speaker zones to sending voice announcements as well as various Gongs or alarms

Overview

The Digital Fire Brigade Intercom DCSF12 are used for sending voice announcements. All audio and control signals are transmitted digitally. Up to four digital call stations can be connected to a DOM. The intercom is via a standard CAT5 Cable connected to a free DAL bus of the DOMs. Each intercom in the system can be different at the same time Generate and also receive voice connections and control signals. A transparent key cover is available to protect against unintentional key presses. Protected keys can only be pressed. When the cover is lifted. Three horizontally arranged keys of a digital intercom or a digital key module are protected by such a key cover flap A digital intercom can be up to 300 m away can be opened on 2,000 m with fiber optic cabling and can be expanded with up to six digital button modules increasing the total number of available buttons and LEDs to 120. The inaudible monitoring frequencies emitted by the loudspeaker are continuously picked up by the microphone. Failure to do so leads to an error message. A 3 m long CAT5 cable to connect the digital intercom a wall socket is included

Features & Benefits:
  • Hand-held microphone with inbuilt loudspeaker and acoustical microphone morning
  • Permanent monitoring of cable to the following interface module
  • 24-Bit-AD / DA-Transformer
  • 12 freely configurable keys
Certifications:
  • IEC 60849 / VDE 0828
Specifications

Others

  • Brand
    • Esser
    • Notifier

Others

  • Brand
    • Esser
    • Notifier
  • Brand : Esser|Notifier