/content/hbtbt/ae/en/search-results.html

    Call Stations

    ITS-2 Call Station

    Eltek ITS-2 Call Station are used for direct messaging in one or more manually activated voice alert or PA zones.

    Overview

    Eltek ITS-2 Call Station are used for direct messaging in one or more manually activated voice alert or PA zones. Each microphone station has the ability to activate up to 8 configurable zones. If more zones are required the system can be expanded using one or more zone selection panels. Each zone selection panel has the option to activate up to a further 12 zones. Several microphone stations can be connected the audio input on the VCU, and up to 8 pcs. per VCU with mutual prioritization. During commissioning it is chosen whether the panel should be evacuation panel or PA panel. Those set up as PA panels muted down during evacuation and net failure. No preamplifier is required to connect the ITS-2 Call Station

    Features & Benefits:
    • Disabled voice alert features
    • Voice alert system error
    • Activated Small / Large alarm automatically in case of fire alarm
    Specifications

    Others

    • Overall Depth
      • 50 Millimeter-PRD
    • Overall Width
      • 67 Millimeter-PRD
    • Overall Height
      • 97 Millimeter-PRD
    • Brand
      • Eltek

    Others

    • Overall Depth
      • 50 Millimeter-PRD
    • Overall Width
      • 67 Millimeter-PRD
    • Overall Height
      • 97 Millimeter-PRD
    • Brand
      • Eltek
    • Overall Depth : 50 Millimeter-PRD
    • Overall Width : 67 Millimeter-PRD
    • Overall Height : 97 Millimeter-PRD
    • Brand : Eltek
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list