/content/hbtbt/ae/en/search-results.html

    Microphones

    Notifier First Command Remote Microphone

    The NFC-RM remote microphones allows for paging to be broadcast over the speaker circuits when depressing the microphone's push-to talk switches.

    Overview

    Notifier First Command (NFC-RM) are an optional Remote Microphones that are compatible with the NFC-50/100(E) Emergency Voice Evacuation for fire protection applications. It is part of a family of external remote consoles that allows for extending the operator interface to remote locations within a building. It is housed in a cabinet with a keyed lock to limit access to qualified personnel.

    Features & Benefits:
    • External remote console that provides all call paging broadcasts over the speaker zones
    • Modular design for maximum system flexibility and easy expansion
    • Supports both Class A (Style Z) and Class B (Style Y) wiring
    • A maximum of eight NFC-RMs can be connected to an NFC-50/100(E) primary operating console
    • Built-in microphone with push-to-talk feature that can be used for ALL CALL paging
    • Sturdy cabinet design with a keyed lock to prevent unauthorized access. Optional thumb lock is available
    • Simple and straightforward user interface
    Certifications:
    • UL Listed S635
    • CSFM: 6912-0028:0268
    • FDNY: COA #6163
    Specifications

    Others

    • Power Requirements
      • 24 voltage direct current
    • Brand
      • NOTIFIER

    Others

    • Power Requirements
      • 24 voltage direct current
    • Brand
      • NOTIFIER
    • Power Requirements : 24 voltage direct current
    • Brand : NOTIFIER
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NFC-RM Data Sheet
    application/pdf 167.04 KB
    5/14/2023
    167.04 KB
    Name
    Description
    File Size
    Date
    Size
    NFC-RM Data Sheet
    application/pdf 167.04 KB
    5/14/2023
    167.04 KB
    Name
    Description
    File Size
    Date
    Size
    NFC-RM Data Sheet
    167.04 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list