/content/hbtbt/ae/en/search-results.html

    Microphones

    Talk D Dynamic Gooseneck Microphone

    The Honeywell talk D dynamic gooseneck microphones come with robust body and steel grill capsule basket. It is designed for paging purposes. XLR connector is integrated into the metal body. It is supplied with windscreen.

    Overview

    The Honeywell talk D dynamic gooseneck microphones come with robust body and steel grill capsule basket. It is designed for paging purposes. It can be used with TALK ST stands for fixed installation as desktop microphone. XLR connector is integrated into the metal body. It is supplied with windscreen.

    Features & Benefits:
    • Robust body
    • Steel grill capsule basket
    • Designed for paging purposes
    • XLR connector is integrated into the metal body
    • Supplied with windscreen
    Certifications:
    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser