/content/hbtbt/ae/en/search-results.html

    Pre-recorded Messages

    VROM Digital Message Chip

    The VROM Series read-only memory chips provide a preprogrammed digital voice message. Used in applications where a clear and defined message of evacuation is required.

    Overview

    The VROM Series read-only memory chips provide a preprogrammed digital voice message for the NFS-640, NCA, INA, AM2020, AFP1010, AFC-600, AFP-400, AFP-300, or System 5000. Used in applications where a clear and defined message of evacuation is required.

    The VROM voice chip mounts in one of two sockets that are included on the AMG-1 or AMG-E. Uses nonvolatile-type read only memory chip. A variety of different selections of tones and messages may be played by the Audio Message Generator (AMG).

    Features & Benefits:
    • Up to 24 Seconds per message
    • Up to two VROM chips per AMG-1/E
    • Male or female voice options
    Certifications:
    • ISO 90XX