/content/hbtbt/ae/en/search-results.html

    Accessories

    Metal Fire Dome

    IC audio’s metal fire domes are suitable for the voice alarm speakers. The fire dome prevents the suction effect of false ceilings in case of fire. It is a fire dome in a full metal design. It comes with rubber grommets and installation screws.

    Overview

    IC audio’s metal fire domes are suitable for the voice alarm speaker DL-E 06-130/T-EN54. The fire dome prevents the suction effect of false ceilings in case of fire. The FE-130 EN54 is a fire dome in a full metal design in white. This product can be used instead of the high-quality PET-plastic contact protection for DL-E 06-130/T-EN54. It comes with rubber grommets and installation screws.

    Features & Benefits:
    • high-quality material
    • proven solution
    • ideal complement for DL EN54