Speakers
High Power Speaker Array - Ceiling Mount
The HyperSpike® MA-1 is a customizable, omni-directional high power speaker array that broadcasts live and pre-recorded voice commands and tones over a 4 square mile area.
The HyperSpike® MA-1 is a customizable, omni-directional high power speaker array that broadcasts live and pre-recorded voice commands and tones over a 4 square mile area. Leading the industry in voice intelligibility, the MA-1 speaker design achieves an exceptional STI of 0.91/1.0, ensuring commands are clearly heard, even in high noise environments.
The battle tested MA-1 comes with a waterproof, rugged, and UV-resistant enclosure; ensuring durability in harsh environments.
Features & Benefits:- 43 db SPL peak acoustic output
- 1.13-mile radius
- STI 0.91 out of 1.0
- UL1480A listed
- Hazardous Location Certified: Class I Division 2 (CID2),
- Groups A, B, C, and D outdoor wet listed
- 5-, 3-, 2-, and 1-sided configurations available
- UL
- CSA
- CAN/CSA
- ANSI/ISA
Others
- Application
- Ceiling
- Wattage
- 1600
- Indoor/Outdoor
- Outdoor
Others
- Application
- Ceiling
- Wattage
- 1600
- Indoor/Outdoor
- Outdoor
- Application : Ceiling
- Wattage : 1600
- Indoor/Outdoor : Outdoor