/content/hbtbt/ae/en/search-results.html

    Speakers

    High Power Speaker Array - Pole Mount

    The HyperSpike® MA-1 is a customizable, omni-directional high power speaker array that broadcasts live and pre-recorded voice commands and tones over a 4 square mile area.

    Overview

    The HyperSpike® MA-1 is a customizable, omni-directional high power speaker array that broadcasts live and pre-recorded voice commands and tones over a 4 square mile area. Leading the industry in voice intelligibility, the MA-1 speaker design achieves an exceptional STI of 0.91/1.0, ensuring commands are clearly heard, even in high noise environments.

    The battle tested MA-1 comes with a waterproof, rugged, and UV-resistant enclosure; ensuring durability in harsh environments.

    Features & Benefits:
    • 43 db SPL peak acoustic output
    • 1.13-mile radius
    • STI 0.91 out of 1.0
    • UL1480A listed
    • Hazardous Location Certified: Class I Division 2 (CID2),
    • Groups A, B, C, and D outdoor wet listed
    • 5-, 3-, 2-, and 1-sided configurations available
    Certifications:
    • UL
    • CSA
    • CAN/CSA
    • ANSI/ISA
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER