/content/hbtbt/ae/en/search-results.html

Speakers

HyperSpike MA-2 Omni Directional Loudspeaker

The HyperSpike® MA-2 is a customizable, Omni-directional High Power Speaker array that broadcasts live and pre-recorded voice commands and tones over a 12 square mile area.

Overview

The HyperSpike® MA-2 is a customizable, Omni-directional High Power Speaker array that broadcasts live and pre-recorded voice commands and tones over a 12 square mile area. Leading the industry in voice intelligibility, the MA-2 speaker design achieves an exceptional STI of 0.91/1.0, ensuring commands are clearly heard, even in high noise environments. The battle tested MA-2 comes with a waterproof, rugged and UV-resistant enclosure ensuring durability in harsh environments.

Features & Benefits:
  • 148 dB SPL peak acoustic output
  • 2-mile radius
  • STI 0.91 out of 1
  • 5, 3, 2, and 1- sided configurations available
  • MA-2 comes with a waterproof, rugged and UV-resistant enclosure
Certifications:
  • ANSI/ISA 12.12.01-2015
  • CAN/CSA C22.2 No. 213-15
  • CID2 – Groups A, B, C, and D
  • CSA C22.2 No. 205
  • UL1480A Listed
Specifications

Others

  • Application
    • Pole
  • Wattage
    • 3200
  • Indoor/Outdoor
    • Outdoor
  • Product Line
    • Long Range Speaker
  • Brand
    • HyperSpike
  • Product Type
    • Long Range Speakers

Others

  • Application
    • Pole
  • Wattage
    • 3200
  • Indoor/Outdoor
    • Outdoor
  • Product Line
    • Long Range Speaker
  • Brand
    • HyperSpike
  • Product Type
    • Long Range Speakers
  • Application : Pole
  • Wattage : 3200
  • Indoor/Outdoor : Outdoor
  • Product Line : Long Range Speaker
  • Brand : HyperSpike
  • Product Type : Long Range Speakers
Manuals and Guides
Name
Description
File Size
Date
Size
HyperSpike MA-2 User Manual
application/pdf 696.4 KB
5/11/2023
696.4 KB
Name
Description
File Size
Date
Size
HyperSpike MA-2 User Manual
696.4 KB
5/11/2023
696.4 KB
Name
Description
File Size
Date
Size
HyperSpike MA-2 User Manual
696.4 KB
5/11/2023
Product Number
Image
SKU
Description
alt
90080A-801-02-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 3200W, 5 Ohm, 5 Sided, Tan
alt
90080A-801-04-L
HyperSpike UL 1480A, CID2, GRAY, MA-2 SERIES 3200 WATT SPEAKER
alt
90080A-802-02-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 1920W, 8 Ohm, 3 Sided, Tan
alt
90080A-802-04-L
HyperSpike UL 1480A, CID2, GRAY, MA-2 SERIES 1920 WATT SPEAKER
alt
90080A-803-02-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 1280W, 12 Ohm, 2 Sided, Tan
alt
90080A-803-04-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 1280W, 12 Ohm, 2 Sided, Grey
alt
90080A-804-02-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 640W, 24 Ohm, 1 Sided, Tan
alt
90080A-804-04-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 640W, 24 Ohm, 1 Sided, Grey
Image
SKU
Description
alt
90080A-801-02-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 3200W, 5 Ohm, 5 Sided, Tan
alt
90080A-801-04-L
HyperSpike UL 1480A, CID2, GRAY, MA-2 SERIES 3200 WATT SPEAKER
alt
90080A-802-02-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 1920W, 8 Ohm, 3 Sided, Tan
alt
90080A-802-04-L
HyperSpike UL 1480A, CID2, GRAY, MA-2 SERIES 1920 WATT SPEAKER
alt
90080A-803-02-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 1280W, 12 Ohm, 2 Sided, Tan
alt
90080A-803-04-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 1280W, 12 Ohm, 2 Sided, Grey
alt
90080A-804-02-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 640W, 24 Ohm, 1 Sided, Tan
alt
90080A-804-04-L
MA-2 Omni Directional Loudspeaker, 90Vrms, Single Channel, 640W, 24 Ohm, 1 Sided, Grey