/content/hbtbt/ae/en/search-results.html

Speakers

Hyperspike TCPA-10 Loudspeaker

The HyperSpike® TCPA-10 is engineered to cut through high ambient indoor and outdoor environments with clear and authoritative audio signals and voice notification.

Overview

The HyperSpike® TCPA-10 is engineered to cut through high ambient indoor and outdoor environments with clear and authoritative audio signals and voice notification. The five power settings have been designed to interface with industry standard amplification, and 90° wide acoustic beam makes it an ideal notification tool for indoor and outdoor areas.

The optional dual mount system creates a 180° wide beam that is ideal for outdoor perimeter use. The TCPA-10 best-in-class acoustic coverage allows for fewer units to be installed in large indoor and outdoor areas, lowering installation and long-term maintenance costs while improving intelligibility and aesthetics.

Best-in-industry voice quality and intelligibility, combined with sharp and high impact tone capability, make it the right choice for ensuring messages are heard and understood.

Features & Benefits:
  • Industry leading voice intelligibility (STI) PA = Excellent
  • 139 dB Max SPL @ 1M
  • Rated for Indoor or Outdoor Applications
  • Universal Mounting Interface
  • Built-in 25/70/100V transformer or 4/8 Ohm configurable
  • Durable rugged construction
  • Extremely efficient producing 129 dB SPL peak at 1M with 4W of power
Certifications:
  • UL1480-F
  • Class I Division 2 (A, B, C and D)
  • ULC S541/CSA 22.2 No. 205 & 213
  • CSFM 7320-2206:0501
  • CE RoHS
Specifications

Others

  • Application
    • Ceiling
  • Indoor/Outdoor
    • Both
  • Wattage
    • Up to 45
  • Product Type
    • Long Range Speakers
  • Product Line
    • Long Range Speaker
  • Brand
    • HyperSpike
    • Notifier

Others

  • Application
    • Ceiling
  • Indoor/Outdoor
    • Both
  • Wattage
    • Up to 45
  • Product Type
    • Long Range Speakers
  • Product Line
    • Long Range Speaker
  • Brand
    • HyperSpike
    • Notifier
  • Application : Ceiling
  • Indoor/Outdoor : Both
  • Wattage : Up to 45
  • Product Type : Long Range Speakers
  • Product Line : Long Range Speaker
  • Brand : HyperSpike|Notifier
Others
Name
Description
File Size
Date
Size
HyperSpike TCPA-10 Wall Mount Instructions
application/pdf 90.12 KB
5/8/2023
90.12 KB
AV Appliance Applications Guide
application/pdf 577.88 KB
5/11/2023
577.88 KB
HyperSpike TCPA-10 A and E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 24.53 KB
5/14/2023
24.53 KB
Manuals and Guides
Name
Description
File Size
Date
Size
HyperSpike TCPA-10 User Manual
application/pdf 1.11 MB
5/11/2023
1.11 MB
Data Sheet
Name
Description
File Size
Date
Size
HyperSpike TCPA-10 Data Sheet
application/pdf 757.78 KB
5/14/2023
757.78 KB
Name
Description
File Size
Date
Size
HyperSpike TCPA-10 Data Sheet
757.78 KB
5/14/2023
757.78 KB
HyperSpike TCPA-10 Wall Mount Instructions
90.12 KB
5/8/2023
90.12 KB
AV Appliance Applications Guide
577.88 KB
5/11/2023
577.88 KB
HyperSpike TCPA-10 A and E Specs
24.53 KB
5/14/2023
24.53 KB
HyperSpike TCPA-10 User Manual
1.11 MB
5/11/2023
1.11 MB
Name
Description
File Size
Date
Size
HyperSpike TCPA-10 Wall Mount Instructions
90.12 KB
5/8/2023
AV Appliance Applications Guide
577.88 KB
5/11/2023
HyperSpike TCPA-10 A and E Specs
24.53 KB
5/14/2023
HyperSpike TCPA-10 User Manual
1.11 MB
5/11/2023
HyperSpike TCPA-10 Data Sheet
757.78 KB
5/14/2023
Product Number
Image
SKU
Description
alt
90215A-801-01-L
Hyperspike TCPA-10 UL 1480 C1D2 - BLACK
alt
90215A-801-04-L
Hyperspike TCPA-10 UL 1480 C1D2 - GRAY
alt
90215A-801-05-L
Hyperspike TCPA-10 UL 1480 C1D2 - RED
alt
90215A-801-06-L
Hyperspike TCPA-10 UL 1480 C1D2 - WHITE
alt
90219A-801-01-L
Hyperspike TCPA-10 UL1480 C1D2 8OHM-BLACK
alt
90219A-801-04-L
Hyperspike TCPA-10 UL1480 C1D2 8OHM-GRAY
alt
90219A-801-05-L
Hyperspike TCPA-10 UL1480 C1D2 8OHM-RED
alt
90219A-801-06-L
Hyperspike TCPA-10 UL1480 C1D2 8OHM-WHITE
alt
90219A-802-01-L
Hyperspike TCPA-10 UL1480 C1D2 4OHM-BLACK
alt
90219A-802-04-L
Hyperspike TCPA-10 UL1480 C1D2 4OHM-GRAY
Image
SKU
Description
alt
90215A-801-01-L
Hyperspike TCPA-10 UL 1480 C1D2 - BLACK
alt
90215A-801-04-L
Hyperspike TCPA-10 UL 1480 C1D2 - GRAY
alt
90215A-801-05-L
Hyperspike TCPA-10 UL 1480 C1D2 - RED
alt
90215A-801-06-L
Hyperspike TCPA-10 UL 1480 C1D2 - WHITE
alt
90219A-801-01-L
Hyperspike TCPA-10 UL1480 C1D2 8OHM-BLACK
alt
90219A-801-04-L
Hyperspike TCPA-10 UL1480 C1D2 8OHM-GRAY
alt
90219A-801-05-L
Hyperspike TCPA-10 UL1480 C1D2 8OHM-RED
alt
90219A-801-06-L
Hyperspike TCPA-10 UL1480 C1D2 8OHM-WHITE
alt
90219A-802-01-L
Hyperspike TCPA-10 UL1480 C1D2 4OHM-BLACK
alt
90219A-802-04-L
Hyperspike TCPA-10 UL1480 C1D2 4OHM-GRAY