/content/hbtbt/ae/en/search-results.html

    Speakers

    L-VCM24A/EN Coaxial Ceiling Loudspeaker

    L-VCM24A/EN Coaxial Ceiling Loudspeaker

    Overview
    L-VCM24A/EN Coaxial Ceiling Loudspeaker
    Specifications

    Others

    • Brand
      • Honeywell
      • NOTIFIER

    Others

    • Brand
      • Honeywell
      • NOTIFIER
    • Brand : Honeywell|NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    Coaxial Ceiling Loudspeaker-Data Sheet
    application/pdf 482.63 KB
    6/1/2023
    482.63 KB
    TRADE PRODUCT LIST Catalog
    application/pdf 4.15 MB
    1/23/2024
    4.15 MB
    Honeywell Leadway Series Loudspeaker Range - AS ISO 7240-24 2015 certified Product Bulletin
    application/pdf 213.14 KB
    1/8/2024
    213.14 KB
    L-VHP15A-EN Horn Loudspeaker Data Sheet
    application/pdf 468.48 KB
    1/8/2024
    468.48 KB
    STANDARDSMARK LICENCE ISO Certifications
    application/pdf 219.54 KB
    219.54 KB
    L-VJM20A Projection Loudspeaker Data Sheet
    application/pdf 180.3 KB
    1/8/2024
    180.3 KB
    L-VBM20ABidirectional Projection Loudspeaker Data Sheet
    application/pdf 159.17 KB
    1/8/2024
    159.17 KB
    L-VOM40A-EN Column Loudspeaker Data Sheet
    application/pdf 177.06 KB
    1/8/2024
    177.06 KB
    L-VCM24A-EN Coaxial Ceiling Loudspeaker Data Sheet
    application/pdf 463.71 KB
    1/8/2024
    463.71 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    Name
    Description
    File Size
    Date
    Size
    Coaxial Ceiling Loudspeaker-Data Sheet
    application/pdf 482.63 KB
    6/1/2023
    482.63 KB
    TRADE PRODUCT LIST Catalog
    application/pdf 4.15 MB
    1/23/2024
    4.15 MB
    Honeywell Leadway Series Loudspeaker Range - AS ISO 7240-24 2015 certified Product Bulletin
    application/pdf 213.14 KB
    1/8/2024
    213.14 KB
    L-VHP15A-EN Horn Loudspeaker Data Sheet
    application/pdf 468.48 KB
    1/8/2024
    468.48 KB
    STANDARDSMARK LICENCE ISO Certifications
    application/pdf 219.54 KB
    219.54 KB
    L-VJM20A Projection Loudspeaker Data Sheet
    application/pdf 180.3 KB
    1/8/2024
    180.3 KB
    L-VBM20ABidirectional Projection Loudspeaker Data Sheet
    application/pdf 159.17 KB
    1/8/2024
    159.17 KB
    L-VOM40A-EN Column Loudspeaker Data Sheet
    application/pdf 177.06 KB
    1/8/2024
    177.06 KB
    L-VCM24A-EN Coaxial Ceiling Loudspeaker Data Sheet
    application/pdf 463.71 KB
    1/8/2024
    463.71 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    Name
    Description
    File Size
    Date
    Size
    Coaxial Ceiling Loudspeaker-Data Sheet
    482.63 KB
    6/1/2023
    TRADE PRODUCT LIST Catalog
    4.15 MB
    1/23/2024
    Honeywell Leadway Series Loudspeaker Range - AS ISO 7240-24 2015 certified Product Bulletin
    213.14 KB
    1/8/2024
    L-VHP15A-EN Horn Loudspeaker Data Sheet
    468.48 KB
    1/8/2024
    STANDARDSMARK LICENCE ISO Certifications
    219.54 KB
    L-VJM20A Projection Loudspeaker Data Sheet
    180.3 KB
    1/8/2024
    L-VBM20ABidirectional Projection Loudspeaker Data Sheet
    159.17 KB
    1/8/2024
    L-VOM40A-EN Column Loudspeaker Data Sheet
    177.06 KB
    1/8/2024
    L-VCM24A-EN Coaxial Ceiling Loudspeaker Data Sheet
    463.71 KB
    1/8/2024
    Leaders in Life- Safety- Technology Catalogs
    9.8 MB
    1/8/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    L-VBM20A/EN
    Projection Loudspeaker, Aluminum, Bidirectional, 30W Max Power, 100 V 70 V Input Voltage, Fire resistant cable
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-aluminum-bidirectional-projection-loudspeaker-primaryimage
    L-VBM20A/EN
    Projection Loudspeaker, Aluminum, Bidirectional, 30W Max Power, 100 V 70 V Input Voltage, Fire resistant cable
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-aluminum-bidirectional-projection-loudspeaker-primaryimage
    L-VCM24A/EN
    Ceiling Loudspeaker: 6.5?2-way metal ceiling loudspeaker with fire dome
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-L-VCM24A-EN
    L-VCM24A/EN
    Ceiling Loudspeaker: 6.5?2-way metal ceiling loudspeaker with fire dome
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-L-VCM24A-EN
    L-VCP06A/EN
    6W Ceiling Loudspeaker ABS back box EN54
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-l-vcp06a-en-6w-ceiling-loudspeaker-abs-back-box-en54
    L-VCP06A/EN
    6W Ceiling Loudspeaker ABS back box EN54
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-l-vcp06a-en-6w-ceiling-loudspeaker-abs-back-box-en54
    L-VHP15A/EN
    FIRE PROOF OUTDOOR HORN 15-10-5W 8OHM GR
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-horn-loudspeaker-primaryimage
    L-VHP15A/EN
    FIRE PROOF OUTDOOR HORN 15-10-5W 8OHM GR
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-horn-loudspeaker-primaryimage
    L-VJM20A/EN
    Unidirectional Projection Loudspeaker, 30W, 10070V, 2.62Kg
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-L-VJM20A-EN
    L-VJM20A/EN
    Unidirectional Projection Loudspeaker, 30W, 10070V, 2.62Kg
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-L-VJM20A-EN
    L-VOM40A/EN
    Fire proof outdoor column speaker
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-l-vom40a-en-fire-proof-outdoor-column-speaker
    L-VOM40A/EN
    Fire proof outdoor column speaker
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-l-vom40a-en-fire-proof-outdoor-column-speaker