/content/hbtbt/ae/en/search-results.html

    Speakers

    TCPA Omni Medium Power Speaker Array - Pole Mount

    Discontinued

    The TCPA Omni Medium Power Speaker Array is the perfect solution for both indoor and outdoor mass notification needs. The TCPA-Omni is the class leader in intelligibility and acoustic power density.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The TCPA-Omni is the perfect solution for both indoor and outdoor mass notification needs. It is UL 1480 and ULC S541 listed for General Notification and Fire and Emergency Signaling. The TCPA-Omni provides both crystalclear voice and high impact tones, making it possible for one speaker to service all of your acoustic needs. The TCPA-Omni is the class leader in intelligibility and acoustic power density. At a mere 18 inches in diameter and weighing only 19 pounds, the TCPA-Omni will be heard more than it is seen. Its acoustic punch allows for fewer units to be installed in large industrial complexes, increasing intelligibility while reducing installation and maintenance costs.

    Features & Benefits:
    • 1/4 mile radius communication range
    • wide frequency range: 350Hz - 5khz
    • optimized for human voice
    Certifications:
    • UL 1480
    • ULC S541
    • CSFM
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER