/content/hbtbt/ae/en/search-results.html

    Aspirating Smoke Detector

    FAAST LT-200 Stand Alone Aspirating Systems , Dual channel, dual detector FAAST LT-200 aspirating unit with Earth Bar.

    LT-200 FL01 Smoke Detectors by System Sensor are advanced fire detection system for use where early warning and very early warning are a requirement.

    Overview

    The LT-200 FL01 Series is part of the Fire Alarm Aspiration Sensing Technology® (FAAST) family. FAAST is an advanced fire detection system for use where early warning and very early warning are a requirement. The system continuously draws air from the controlled environment through a series of sampling holes to monitor the environment for smoke particulate.

    Features & Benefits:
    • High sensitivity LED Detection Chamber specially designed to cover Class C & Includes a high power output IR LED and high gain IR receiver amplifier
    • Single & Dual channel versions with independent channels including fan, sensor and flow monitoring Provides pre-alarm functionality for graduated alarm thresholds
    • Ultrasonic airflow sensing with expanded monitoring range
    • A single device covers up to 2,000m2 according to national design regulations
    • Pipe-IQ™ software provides intuitive system layout and configuration all in one package
    • Whisper-quiet 26db(A) fan; ideal for discrete detection monitoring
    Certifications:
    • LPCB
    • EN54-20
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    FL0122E-HS
    Smoke Detector, 18.5-31.5V DC, 270mA, -10 to 55C
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-801722-f0
    FL0122E-HS
    Smoke Detector, 18.5-31.5V DC, 270mA, -10 to 55C
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-801722-f0