/content/hbtbt/ae/en/search-results.html

    Aspirating Smoke Detector

    Fire Alarm Aspiration Sensing Technology (FAAST) Aspirating Smoke Detector

    (FAAST)Fire Alarm Aspiration Sensing Technology by System Sensor is an advanced fire detection system for use where early warning and very early warning are a requirement.

    Overview

    The NP-200 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics, and are direct replacements for the NP-100 Series. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. Exclusively for use with NOTIFIER’s Fire Warden Series addressable fire alarm control panels, the NP-200 Series point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for emergency personnel to quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light to provide a local, visible sensor indication.

    Features & Benefits:
    • SLC Loop:
    • Two-wire SLC loop connection
    • Unit uses base for wiring
    • Compatible with Flash Scan® and CLIP protocol systems
    • Stable communication technique with noise immunity
    • Addressing:
    • Addressable by device
    Certifications:
    • UL/ULC Listing: S1115
    • FM Approved
    • CSFM: 7272-0028:0503
    Specifications

    Others

    • Detection Sensor Type
      • Photoelectric
    • Brand
      • NOTIFIER
      • System Sensor

    Others

    • Detection Sensor Type
      • Photoelectric
    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type : Photoelectric
    • Brand : NOTIFIER|System Sensor
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NP-200 Series Addressable Photoelectric Detectors Data Sheet
    application/pdf 236.37 KB
    7/1/2019
    236.37 KB
    Name
    Description
    File Size
    Date
    Size
    NP-200 Series Addressable Photoelectric Detectors Data Sheet
    application/pdf 236.37 KB
    7/1/2019
    236.37 KB
    Name
    Description
    File Size
    Date
    Size
    NP-200 Series Addressable Photoelectric Detectors Data Sheet
    236.37 KB
    7/1/2019
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list