/content/hbtbt/ae/en/search-results.html

    Aspirating Smoke Detector

    Signaling Line Circuit

    Discontinued

    Honeywell Notifier’s Signaling Line Circuit-Integration Module provides a communication link between a VESDAnet network and a Fire Alarm Control Panel SLC loop via the High Level Interface VHX-1420-HFS.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell Notifier’s Signaling Line Circuit-Integration Module provides a communication link between a VESDAnet network and a Fire Alarm Control Panel SLC loop via the High Level Interface VHX-1420-HFS. The module allows mapping of alarms and faults from VESDA detectors onto FACP monitor module addresses. The SLC-IM translates VESDAnet protocol to SLC protocol, enabling VESDA detector events on the VESDAnet to be annunciated by an FACP.

    Features & Benefits:
    • Communicates with the VESDAnet via an RS-232 connection
    • Supervises the connection to the VHX-1420-HFS HLI
    • Provides 159 Flash Scan® monitor module addresses
    • Provides individual alarm annunciation
    • Uses seven user-defined Flash Scan monitor module
    • Supports up to 22 VESDA detectors on one SLC loop
    • Supports Style 4 and Style 6 configurations on the VESDAnet network.
    Certifications:
    • UL / ULC