/content/hbtbt/ae/en/search-results.html

    Aspirating Smoke Detector

    VESDA-E VEU UL7th Smoke Detector

    The VEU series of aspirating smoke detectors are premium detectors of the VESDA-E range. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity.

    Overview

    The VEU series of aspirating smoke detectors are the premium detector of the

    VESDA-E range. An Ultra-wide sensitivity range; 15 times greater than VESDA

    VLP, and provision for more sampling holes provide an increased coverage in

    high airflow applications by at least 40%. Considerably longer linear pipe runs and

    extended branched pipe network configurations cater perfectly to applications

    with higher ceilings providing an increased coverage by up to 80% whilst allowing

    convenient detector mounting for ease of service and maintenance. A range

    of revolutionary new features provide unsurpassed detection performance,

    flexibility, field programmability, connectivity and reduced total cost of ownership.

    Features & Benefits:
    • Flair detection technology delivers reliable very early warning
    • in a wide range of environments with minimal nuisance alarms
    • Multi stage filtration and optical protection with clean air barriers
    • ensures lifetime detection performance
    • Four alarm levels and an ultra wide sensitivity range deliver
    • optimum protection for the widest range of applications
    • Intuitive LCD icon display provides instant status information
    • for immediate response
    • Flow fault thresholds per port accommodate varying airflow
    • conditions
    • Smart on-board filter retains dust count and remaining filter life
    • for predictable maintenance
    • Extensive event log (20,000 events) for event analysis and
    • system diagnostics
    • AutoLearn™ smoke and flow for reliable and rapid
    • commissioning
    • Referencing to accommodate external environmental
    • conditions to minimise nuisance alarms
    • Backward compatible with VLP and VESDAnet
    Certifications:
    • UL 268 7th edition
    • ULC
    • CSFM
    • FDA
    • FCC
    • RCM
    Others
    Name
    Description
    File Size
    Date
    Size
    VESDA-E VEU-UL Installation Instructions
    application/pdf 675.86 KB
    3/28/2024
    675.86 KB
    VESDA-E VEU (UL 268 7th Ed.)VEU-A00-UL, VEU-A10-UL
    application/pdf 465.42 KB
    3/28/2024
    465.42 KB
    VESDA-E VEU-A10-UL Product Guide
    application/pdf 9.62 MB
    3/28/2024
    9.62 MB
    VESDA-E VEU-A00-UL Product Guide
    application/pdf 9.61 MB
    3/28/2024
    9.61 MB
    Name
    Description
    File Size
    Date
    Size
    VESDA-E VEU-UL Installation Instructions
    application/pdf 675.86 KB
    3/28/2024
    675.86 KB
    VESDA-E VEU (UL 268 7th Ed.)VEU-A00-UL, VEU-A10-UL
    application/pdf 465.42 KB
    3/28/2024
    465.42 KB
    VESDA-E VEU-A10-UL Product Guide
    application/pdf 9.62 MB
    3/28/2024
    9.62 MB
    VESDA-E VEU-A00-UL Product Guide
    application/pdf 9.61 MB
    3/28/2024
    9.61 MB
    Name
    Description
    File Size
    Date
    Size
    VESDA-E VEU-UL Installation Instructions
    675.86 KB
    3/28/2024
    VESDA-E VEU (UL 268 7th Ed.)VEU-A00-UL, VEU-A10-UL
    465.42 KB
    3/28/2024
    VESDA-E VEU-A10-UL Product Guide
    9.62 MB
    3/28/2024
    VESDA-E VEU-A00-UL Product Guide
    9.61 MB
    3/28/2024