/content/hbtbt/ae/en/search-results.html

    Aspirating Smoke Detector

    VESDA Modbus HLI Wall Mount

    Discontinued

    VESDA Modbus HLI Wall Mount is housed in a metal enclosure allowing for permanent mounting on a flat surface.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VESDA Modbus HLI Wall Mount is housed in a metal enclosure allowing for permanent mounting on a flat surface. With a built-in VESDAnet interface you don’t need a remote VESDAnet socket module, making the wall mounted HLI a cost effective solution to your interface requirements.

    The VESDA Modbus High Level Interface (HLI) integrates VESDAnet network with host monitoring platforms such as Building Management Systems (BMSs) and Fire Alarm Control Panels (FACPs). The Modbus HLI acts as a proxy for all VESDA devices on the VESDAnet network, providing access to the rich status information that is available from VESDA detectors as well as the ability to control and configure these devices. Alarms are reported to the host within a few seconds of a detector reaching an alarm condition. Exact performance is dependent on the polling strategy and size of the monitored network. The Modbus HLI is able to support up to 100 VESDA detectors on a single VESDAnet network. The VESDA zone equates to the Modbus address field and allows the host to retrieve the overall status of the VESDAnet network as well as performing certain VESDA device configuration updates. The host is able to monitor and control VESDA devices on the VESDAnet network by reading and writing into registers in the Modbus map.

    Features & Benefits:
    • Direct access and monitoring of your entire VESDAnet System 3
    • Seamless data transfer 3
    • Easily configured using Xtralis configuring and monitoring software packages 3
    • Suits VESDA HLI Gateway
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER