/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    Harsh Environment Sampling Hole Clip

    Discontinued

    Sampling Hole Clips are designed to alleviate such potential issues, by providing a clear, visual indication of sampling point location and its associated hole size.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Sampling Hole Clips are designed to alleviate such potential issues, by providing a clear, visual indication of sampling point location and its associated hole size. Each CLIP is colour-coded and indicates a specific hole diameter, providing an instantly accessible visual guide that can ease the installation process as well as help service engineers and auditors to update or test the system more efficiently.

    Features & Benefits:
    • Pre-engineered sampling holes for faster, more efficient commissioning and installation
    • Installation-ready design (with no part assembly or tools required); simply clicks into place for a firm, non-slip position
    • Visual colour-coded guide to sampling point location and sampling hole size
    • Greatly simplifies sampling hole drilling; a single 10mm drill bit for all holes (simply fit the relevant clip to set the hole size)
    • Reduces dust loading effects through inclusion of a chamfered hole entry design, helping to increase uptime and potentially extends test intervals
    • Two formats available: Standard and Harsh Environment
    • Harsh Environment Clip variants feature a flexi-lip design to help reduce sampling hole contamination under high air pressure
    Specifications

    Others

    • Brand
      • ESSER
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER