/content/hbtbt/ae/en/search-results.html

    parts and accessories

    Large Bore Gas Detector

    The VESDA Sense point XCL- Large Bore is a gas detection solution that utilizes the ASD pipe network to deliver superior gas detection via multiple hole (multi-point) sampling.

    Overview

    The VESDA Sense point XCL- Large Bore is a gas detection solution that utilizes the ASD pipe network to deliver superior gas detection via multiple hole (multi-point) sampling. The combined solution provides reliable detection of gases for occupant protection and process monitoring whilst simultaneously ensuring protection against fire threats. The Large Bore portfolio has a range of gas sensors that addresses a wide range of applications and through its Bluetooth interface can be paired with a smart device for commissioning and maintenance. The smart device application (Sensepoint App) provides quick access to detector diagnostic information and simplifies detector configuration, calibration and bump testing.

    Features & Benefits:
    • Wide range of gases to support most application
    • Aspirated gas sampling technology
    • Integral alarm status LEDs
    • Integral gas port for bump test and calibration
    • Field replaceable gas sensor cartridges
    • Smart device application (Sensepoint App) enables faster detector commissioning, maintenance and service
    • Multiple output options: 2 x configurable relays (Alarm, Fault), Analog 4-20mA or Modbus RTU
    Certifications:
    • EN/UL/IEC 61010-1
    • CSA-C22.2 No. 61010-1-12
    • CE – EMC
    • EN 50270