/content/hbtbt/ae/en/search-results.html

    Sampling Pipe

    VLI Series Sample Point Head

    Honeywell provides VLI series sample point heads for the 10mm capillary aspiration pipe.

    Overview

    The VESDA VLI by Xtralis is an industry first early warning aspirating smoke detection system, designed to protect industrial applications and harsh environments of up to 2000 m2. The VLI detector combines a fail-safe Intelligent Filter (patent pending) with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for re-calibration. The sample point heads are provided along with the VLI detectors to be used for the 10mm capillary aspiration pipe.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list