/content/hbtbt/ae/en/search-results.html

    Beam Detectors

    BEAM200 and BEAM200S Intelligent Reflected Beam Smoke Detector

    The BEAM200 and BEAM200S single-ended reflected beam smoke detectors are uniquely suited for protecting open areas with high ceilings where other methods of smoke detection are difficult to install and maintain.

    Overview

    The System Sensor BEAM200 and BEAM200S intelligent reflected beam smoke detectors are designed to be used with UL Listed compatible control panels only. Since all of the wiring is connected to one side, the installation of the single-ended reflective design is much easier than dual-ended projected beam detectors. Alignment is accomplished quickly via an optical sight and a 2 digit signal strength meter incorporated into the product. Listed for operation from –22°F to 131°F, the BEAM200 detector can be used in open area applications to provide early warning in environments where temperature extremes exceed the capability of other types of smoke detection.

    The BEAM200 smoke detector includes one wired transmitter/ receiver unit and one reflector. When smoke enters the area between the unit and the reflector it causes a reduction in the signal. The alarm is activated when the smoke level reaches the predetermined threshold.

    The BEAM200 device has four standard sensitivity selections along with two Acclimate™ settings. When either of the two Acclimate settings are selected, the detector automatically adjusts its sensitivity using advanced software algorithms to select the optimum sensitivity for the specific environment. The BEAM200S model is equipped with an added feature, an integral sensitivity test feature that uses a test filter attached to a Servo motor inside the detector optics. Using the remote test station RTS451/RTS151, the motor is activated and moves the filter in the pathway of the light beam, thereby testing detector sensitivity. This integral sensitivity test feature allows the user to quickly and easily S911 3017888 7260-1209:229 53-04-E 2165 meet the annual maintenance and test requirements of NFPA 72.

    Features & Benefits:
    • 16 to 328 foot protection range
    • Single-ended, reflective design
    • Easiest alignment in the industry with digital display
    • 6 field selectable sensitivity levels
    • Optional integral NFPA 72 sensitivity test feature
    • Removable plug-in terminal blocks
    • Built-in automatic gain control compensates for signal
    • deterioration from dust build-up
    • Remote test station available
    • Paintable cover
    • Optional heater kits available
    Certifications:
    • UL Listed
    • FM Approved
    • CSFM 7260-1209:229
    • MEA approved 53-04-E
    • MSFM approved 2165
    Specifications

    Others

    • Detector Type
      • Beam
    • Brand
      • System Sensor
    • Product Type
      • Beam

    Others

    • Detector Type
      • Beam
    • Brand
      • System Sensor
    • Product Type
      • Beam
    • Detector Type : Beam
    • Brand : System Sensor
    • Product Type : Beam
    Others
    Name
    Description
    File Size
    Date
    Size
    BEAM200, BEAM200S Single-ended Reflected Type Projected Beam Smoke Detector
    application/pdf 1.51 MB
    5/8/2023
    1.51 MB
    BEAM200 CAD Drawing
    image/vnd.dwg 122.1 KB
    4/28/2023
    122.1 KB
    Intelligent Reflected Beam Smoke Detector with Integral Sensitivity Test Feature Engineering Specs
    application/pdf 64.14 KB
    5/14/2023
    64.14 KB
    Intelligent Single-ended Reflected Type Beam Smoke Detectors
    application/pdf 291.35 KB
    5/14/2023
    291.35 KB
    Intelligent Reflected Beam Smoke Detector Engineering Specs
    application/pdf 63.11 KB
    5/14/2023
    63.11 KB
    Datasheets
    Name
    Description
    File Size
    Date
    Size
    Intelligent Single-ended Reflected Type Beam Smoke Detectors Datasheet
    application/pdf 291.35 KB
    5/14/2023
    291.35 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    BEAM200A, BEAM200SASingle-ended Reflected Type Projected Beam Smoke Detector Installation Guide
    application/pdf 781.91 KB
    5/8/2023
    781.91 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Beam Smoke Detectors Applications Guide
    application/pdf 526.26 KB
    8/14/2023
    526.26 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    BEAM200A and BEAM200SASingle-endedReflected TypeBeam Smoke Detectors Datasheet
    application/pdf 363.54 KB
    5/14/2023
    363.54 KB
    Name
    Description
    File Size
    Date
    Size
    BEAM200A and BEAM200SASingle-endedReflected TypeBeam Smoke Detectors Datasheet
    application/pdf 363.54 KB
    5/14/2023
    363.54 KB
    Intelligent Single-ended Reflected Type Beam Smoke Detectors Datasheet
    application/pdf 291.35 KB
    5/14/2023
    291.35 KB
    BEAM200, BEAM200S Single-ended Reflected Type Projected Beam Smoke Detector
    application/pdf 1.51 MB
    5/8/2023
    1.51 MB
    BEAM200 CAD Drawing
    image/vnd.dwg 122.1 KB
    4/28/2023
    122.1 KB
    Intelligent Reflected Beam Smoke Detector with Integral Sensitivity Test Feature Engineering Specs
    application/pdf 64.14 KB
    5/14/2023
    64.14 KB
    Intelligent Single-ended Reflected Type Beam Smoke Detectors
    application/pdf 291.35 KB
    5/14/2023
    291.35 KB
    Beam Smoke Detectors Applications Guide
    application/pdf 526.26 KB
    8/14/2023
    526.26 KB
    BEAM200A, BEAM200SASingle-ended Reflected Type Projected Beam Smoke Detector Installation Guide
    application/pdf 781.91 KB
    5/8/2023
    781.91 KB
    Intelligent Reflected Beam Smoke Detector Engineering Specs
    application/pdf 63.11 KB
    5/14/2023
    63.11 KB
    Name
    Description
    File Size
    Date
    Size
    BEAM200, BEAM200S Single-ended Reflected Type Projected Beam Smoke Detector
    1.51 MB
    5/8/2023
    BEAM200 CAD Drawing
    122.1 KB
    4/28/2023
    Intelligent Reflected Beam Smoke Detector with Integral Sensitivity Test Feature Engineering Specs
    64.14 KB
    5/14/2023
    Intelligent Single-ended Reflected Type Beam Smoke Detectors
    291.35 KB
    5/14/2023
    Intelligent Reflected Beam Smoke Detector Engineering Specs
    63.11 KB
    5/14/2023
    Intelligent Single-ended Reflected Type Beam Smoke Detectors Datasheet
    291.35 KB
    5/14/2023
    BEAM200A, BEAM200SASingle-ended Reflected Type Projected Beam Smoke Detector Installation Guide
    781.91 KB
    5/8/2023
    Beam Smoke Detectors Applications Guide
    526.26 KB
    8/14/2023
    BEAM200A and BEAM200SASingle-endedReflected TypeBeam Smoke Detectors Datasheet
    363.54 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list