/content/hbtbt/ae/en/search-results.html

    Beam Detectors

    Conventional OSID-R Beam Smoke Detector

    Discontinued

    Smoke Beam Detector is a reflector-type linear optical beam smoke detector designed to operate as a component of fire alarm systems. The detector is appropriate for protecting buildings with large open spaces such as warehouses, atriums, etc.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Smoke Beam Detector is a reflector-type linear optical beam smoke detector designed to operate as a component of fire alarm systems. Optical beam smoke detectors are particularly appropriate for protecting buildings with large open spaces such as warehouses, atriums, etc. The beam operates primarily on the principle of light obscuration utilizing an Infra-Red beam. The detector is a combined transmitter/receiver unit that can be directly connected to a conventional detector circuit. Another feature of the detector is that it eliminates the main cause of false alarms and/or faults which is observed in traditional beam detectors.

    Features & Benefits:
    • Combined transmitter and receiver unit
    • Receiver consists of a CMOS imaging CCD
    • Intuitive beam alignment indicated by directional arrows
    • Highly resistant to building movement
    • Resistant to strong light sources and large solid intruding objects
    • Automatic sensitivity threshold level setting
    • Built-in heater
    • Electronic simulated smoke test from ground level
    • Standby, fault and alarm LED indicators visible from the front and bottom
    • Removable plug-in terminal blocks
    Certifications:
    • CE
    • FM
    • UL Listed
    Specifications

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Detection Sensor Type
      • Reflector Type Linear Optical Beam
    • Detector Type
      • Infra-Red Beam
    • Product Type
      • Smoke Detector

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Detection Sensor Type
      • Reflector Type Linear Optical Beam
    • Detector Type
      • Infra-Red Beam
    • Product Type
      • Smoke Detector
    • Brand : Morley-IAS|System Sensor
    • Detection Sensor Type : Reflector Type Linear Optical Beam
    • Detector Type : Infra-Red Beam
    • Product Type : Smoke Detector