/content/hbtbt/ae/en/search-results.html

    Beam Detectors

    Open-Area Smoke Imaging Detection Emitters

    Discontinued

    Open-area smoke imaging detection emitters (OSIDs) are a new innovation in projected beam smoke detection technology using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Open-area smoke imaging detection emitters (OSIDs), both 24 Vds and battery powered, are a new innovation in projected beam smoke detection technology, to be used with OSI-10 or 90. By using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection, OSIDs provides a low-cost, reliable and easy-to-install solution that overcomes typical beam detection issues such as false alarm incidents and alignment difficulties.

    Features & Benefits:
    • Dual wavelength LED-based smoke detection
    • On-board event log for fault and alarm diagnostics
    • High tolerance to transient dust, steam and intrusion of solid objects
    • Easy alignment with large adjustment and viewing angles
    • No need for precise alignment
    • Simple DIP switch configuration
    • Simple and easy maintenance requirements
    • Three selectable alarm thresholds
    • Status LEDs for fire, trouble and power alarms
    • Conventional alarm interface for straightforward fire system integration
    Certifications:
    • UL
    • ULC
    • FM
    • CSFM
    • NF-SSI (AFNOR)
    • CE – CPR & EMC
    • VdS
    • BOSEC
    • CCCF
    • ActivFire
    • VNIIPO
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Xtralis