/content/hbtbt/ae/en/search-results.html

    beam detectors

    OSID Imager Smoke Detector

    OSID Receiver (Open-area Smoke Imaging Detection) with 7° coverage. A technological innovation in the field of linear optical detection.

    Overview

    OSID Imager Smoke Detector is designed specifically for Large, open spaces – warehouses, airports, train stations, stadiums and shopping malls – pose unique challenges to reliable fire detection due to their environmental nature and limitations. OSID provides a low cost, reliable and easy-to-install solution that overcomes typical beam detection issues such as false alarm incidents and alignment difficulties. Two innovations in smoke detection technology have been developed for the revolutionary OSID smoke detector. In Dual Wavelength Particle Detection the beam projected from each Emitter contains a unique sequence of ultraviolet (UV) and infrared (IR) pulses that are synchronised with the Imager and enable the rejection of any unwanted light sources. Optical Imaging with a CMOS Imaging Chip provides the detector with a wide viewing angle to locate and track multiple Emitters.

    Features & Benefits:
    • Patented dual wavelength, UV & IR, particle detection
    • CMOS imager with wide viewing angles
    • On-board log memory for fault and alarm diagnostics
    • High tolerance to vibration and structural movement and high airflow
    • High resistance to dust, fogging, steam, reflections and object intrusion
    • Simple installation, commissioning and maintenance
    Certifications:
    • UL
    • ULC
    • FM
    • CSFM
    • NF-SSI (AFNOR)
    • CE – CPR & EMC
    • VdS
    Specifications

    Others

    • Brand
      • Fire-Lite
      • Honeywell Security
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • Fire-Lite
      • Honeywell Security
      • NOTIFIER
      • Xtralis
    • Brand : Fire-Lite|Honeywell Security|NOTIFIER|Xtralis