/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Wireless (Libra) Class P Heat Detector

    Discontinued

    The L-HT-SG is the latest in wireless heat detector technology. It is a fully intelligent device and compatible with all Argus wireless Translator and Expander modules.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The L-HT-SG is the latest in wireless heat detector technology. It is a fully intelligent device and compatible with all Argus wireless Translator and Expander modules. The detector is designed for open area protection giving the best possible warning of a fire condition in locations where smoke detection technology is not suitable. The well-proven adaptive radio signal processing algorithms ensure the highest levels of life safety and system reliability are achieved. An in-built magnet test allows easy activation to verify correct functionality and response.

    Specifications

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER
    • Brand : Morley-IAS|NOTIFIER