/content/hbtbt/ae/en/search-results.html

    Gas Detectors

    Carbon dioxide detector

    Carbon dioxide detectors are available in dust-proof box and they can be connected to addressable control panel through suitable module. This detectors provides measuring range from 0 to 10000 ppm with 90mA power consumption.

    Overview

    Carbon dioxide detectors are available in dust-proof box and they can be connected to addressable control panel through suitable module. This detectors provides measuring range from 0 to 10000 ppm with 90mA power consumption.