/content/hbtbt/ae/en/search-results.html

    Gas Detectors

    Sensepoint XCD Sensors and Transmitters

    XCD Sensors and Transmitters supplied separately

    Overview
    In addition to the standard XCD Detector supplied including one of three types of plug in stainless steel sensor, we offer theXCD Sensors and Transmitter assembly separately. This is typically required on larger projects where it is planned to order thetransmitter and the sensors separately due to the sensors limited shelf life. These sensors simply plug into the socket at thebottom of the transmitter and the transmitter recognises the sensor type and automatically configures itself accordingly.A bump or gassing test should be performed to validate the function of XCD Assembly.
    Specifications

    Additional Specifications

    • Product Type
      • Industrial Gas

    Brand

    • Brand
      • Honeywell
      • Notifier

    Additional Specifications

    • Product Type
      • Industrial Gas

    Brand

    • Brand
      • Honeywell
      • Notifier
    • Product Type : Industrial Gas
    • Brand : Honeywell|Notifier
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list