/content/hbtbt/ae/en/search-results.html

Gas Detectors

SMART3 GC2 Gas Detector, 4-20mA output

The Smart3G Gas Detectors by Sensitron are employed to detect flammable compounds (%LEL), toxic compounds (ppm), refrigerant gases and Oxygen contents for both its depletion and enrichment in classified areas.

Overview

The Smart3G Gas Detectors by Sensitron are employed to detect flammable compounds (%LEL), toxic compounds (ppm), refrigerant gases and Oxygen contents for both its depletion and enrichment in classified areas. The Pellistor sensors employed for the flammable Gas detection show an excellent output linearity up to 100% LEL. For aggressive atmospheres, where the Pellistor sensors would be seriously damaged, Sensitron developed a range of detectors employing industrial grade Infrared sensors: IR sensors are poison free and this grants a higher accuracy and a longer lifetime to the cell. For the toxic gas detection, Sensitron has operated a reliable selection among the most performing electrochemical cells to supply units representing the state of the art in toxic gas detection.

Features & Benefits:
  • Non-intrusive one man calibration (display version)
  • Easy sensor replacement
  • Wide range of sensors and detectable gases
  • Standard 4-20 mA 3 wires output
  • Wide range of accessories for installation and maintenance
  • Zero tracking and system self-diagnosis
Certifications:
  • ATEX
  • IECEx