/content/hbtbt/ae/en/search-results.html

Bases

B224BI Detector Isolator Base

B224BI Plug-in Isolator Detector Bases prevent an entire communications loop from being disabled when a short circuit occurs.

Overview

B224BI Plug-in Isolator Detector Bases prevent an entire communications loop from being disabled when a short circuit occurs. They accomplish this by isolating that part of the loop containing the short from the remainder of the circuit. These bases also automatically restore the entire loop when the cause of the short circuit is corrected. In general, up to 25 addressable devices may be isolated between isolator bases.

Others
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
application/pdf 424.95 KB
5/11/2023
424.95 KB
B224BI-WH BIM File
application/x-tika-msoffice 792 KB
792 KB
B224BI-IV BIM File
application/x-tika-msoffice 1.07 MB
1.07 MB
200 Series Low-Profile Smoke Detectors Datasheet
application/pdf 304.37 KB
5/14/2023
304.37 KB
200 Series Heat Detectors Datasheet
application/pdf 184.57 KB
5/14/2023
184.57 KB
SSB224RB 6-inch Relay Base Fire Listing
application/pdf 165.09 KB
5/14/2023
165.09 KB
SSB224BI 6-inch Isolator Base Data Sheet
application/pdf 217.94 KB
5/14/2023
217.94 KB
Smoke-automatic Fire Detectors Listing
application/pdf 41.13 KB
5/14/2023
41.13 KB
CP350 and *CP355 ionization type smoke detectors Listing
application/pdf 166.94 KB
5/14/2023
166.94 KB
B224BI 6" Mounting Base w-Built-in Isolator and B224RB 6" Mounting Base w-Built-in Relay-Listings
application/pdf 165.09 KB
5/14/2023
165.09 KB
Low-Profile Intelligent Combination Smoke Detector Datasheet
application/pdf 566.8 KB
5/14/2023
566.8 KB
Select Series - Addressable Detection (SPDS899)- Datasheet
application/pdf 212.48 KB
8/3/2023
212.48 KB
200 Series Mounting Base Options Datasheet
application/pdf 255.91 KB
5/14/2023
255.91 KB
Select Series Bases (SPDS901) Datasheet
application/pdf 370.03 KB
3/9/2023
370.03 KB
Photoelectric Smoke Detector Datasheet
application/pdf 188.24 KB
5/14/2023
188.24 KB
200 Series Smoke Detectors Datasheet
application/pdf 191.75 KB
5/14/2023
191.75 KB
Select Series High Sensitivity Detector Datasheet
application/pdf 211.3 KB
5/14/2023
211.3 KB
Select Series Bases Datasheet
application/pdf 370.03 KB
5/14/2023
370.03 KB
Installation Instructions
Name
Description
File Size
Date
Size
B224BI 6" Mounting Base w-Built-in Isolator Manual
application/pdf 384.99 KB
4/26/2024
384.99 KB
System Sensor Base-Detector Compatibility Chart
application/pdf 53.71 KB
5/8/2023
53.71 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Fire-Lite SLC Wiring Manual
application/pdf 2.92 MB
1/11/2024
2.92 MB
Data Sheet
Name
Description
File Size
Date
Size
ASD-LS Sensor de humo l ser direccionable anal gico Data Sheet
application/pdf 422.09 KB
5/14/2023
422.09 KB
Intelligent Bases Data Sheet - Notifier
application/pdf 286.42 KB
8/1/2023
286.42 KB
LPX-751L Data Sheet
application/pdf 203.5 KB
5/14/2023
203.5 KB
Addressable Multi-Criteria Photo-CO Detectors Datasheet
application/pdf 128.76 KB
5/18/2022
128.76 KB
ASD-LS Laser Sensor Data Sheet
application/pdf 107.85 KB
3/9/2023
107.85 KB
Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
application/pdf 483.47 KB
8/1/2023
483.47 KB
SS-LI Isolator Module Data Sheet
application/pdf 138.59 KB
5/14/2023
138.59 KB
SS-L Laser Smoke Detector Data Sheet
application/pdf 233.14 KB
5/14/2023
233.14 KB
Addressable Carbon Monoxide Detectors Data Sheet
application/pdf 138.66 KB
3/9/2023
138.66 KB
SS-APT Acclimate Detector Data Sheet
application/pdf 95.56 KB
5/14/2023
95.56 KB
Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
application/pdf 110.42 KB
5/14/2023
110.42 KB
Intelligent Bases Data Sheet - Gamewell-FCI
application/pdf 189.4 KB
8/3/2023
189.4 KB
Velociti Series 3 Detectors Thermal Detectors Data Sheet
application/pdf 93.91 KB
8/1/2023
93.91 KB
SS-P and SS-M Photoelectric Detectors Data Sheet
application/pdf 152.08 KB
5/14/2023
152.08 KB
SS-T Series Heat Detector Data Sheet
application/pdf 83.38 KB
5/14/2023
83.38 KB
Intelligent Bases Data Sheet - Fire-Lite
application/pdf 291.34 KB
8/3/2023
291.34 KB
AD365(-IV) Multi-Criteria Detector Data Sheet
application/pdf 173 KB
5/14/2023
173 KB
AD350 Adapt Multi-Sensor Low-Profile Intelligent Detector Data Sheet
application/pdf 308.75 KB
5/14/2023
308.75 KB
B224BI 6" Mounting Base w-Built-in Isolator Data Sheet
application/pdf 198.33 KB
5/14/2023
198.33 KB
200 Series Mounting Base Options Datasheet - System Sensor Canada
application/pdf 200.98 KB
8/1/2023
200.98 KB
Select SeriesHigh Sensitivity Detector Datasheet
application/pdf 256.16 KB
5/14/2023
256.16 KB
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
application/pdf 140.74 KB
3/9/2023
140.74 KB
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
application/pdf 424.95 KB
5/11/2023
424.95 KB
B224BI 6" Mounting Base w-Built-in Isolator Manual
application/pdf 384.99 KB
4/26/2024
384.99 KB
B224BI-WH BIM File
application/x-tika-msoffice 792 KB
792 KB
B224BI-IV BIM File
application/x-tika-msoffice 1.07 MB
1.07 MB
Fire-Lite SLC Wiring Manual
application/pdf 2.92 MB
1/11/2024
2.92 MB
ASD-LS Sensor de humo l ser direccionable anal gico Data Sheet
application/pdf 422.09 KB
5/14/2023
422.09 KB
Intelligent Bases Data Sheet - Notifier
application/pdf 286.42 KB
8/1/2023
286.42 KB
LPX-751L Data Sheet
application/pdf 203.5 KB
5/14/2023
203.5 KB
200 Series Low-Profile Smoke Detectors Datasheet
application/pdf 304.37 KB
5/14/2023
304.37 KB
200 Series Heat Detectors Datasheet
application/pdf 184.57 KB
5/14/2023
184.57 KB
SSB224RB 6-inch Relay Base Fire Listing
application/pdf 165.09 KB
5/14/2023
165.09 KB
SSB224BI 6-inch Isolator Base Data Sheet
application/pdf 217.94 KB
5/14/2023
217.94 KB
Addressable Multi-Criteria Photo-CO Detectors Datasheet
application/pdf 128.76 KB
5/18/2022
128.76 KB
ASD-LS Laser Sensor Data Sheet
application/pdf 107.85 KB
3/9/2023
107.85 KB
Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
application/pdf 483.47 KB
8/1/2023
483.47 KB
SS-LI Isolator Module Data Sheet
application/pdf 138.59 KB
5/14/2023
138.59 KB
SS-L Laser Smoke Detector Data Sheet
application/pdf 233.14 KB
5/14/2023
233.14 KB
Addressable Carbon Monoxide Detectors Data Sheet
application/pdf 138.66 KB
3/9/2023
138.66 KB
SS-APT Acclimate Detector Data Sheet
application/pdf 95.56 KB
5/14/2023
95.56 KB
Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
application/pdf 110.42 KB
5/14/2023
110.42 KB
Intelligent Bases Data Sheet - Gamewell-FCI
application/pdf 189.4 KB
8/3/2023
189.4 KB
Velociti Series 3 Detectors Thermal Detectors Data Sheet
application/pdf 93.91 KB
8/1/2023
93.91 KB
SS-P and SS-M Photoelectric Detectors Data Sheet
application/pdf 152.08 KB
5/14/2023
152.08 KB
SS-T Series Heat Detector Data Sheet
application/pdf 83.38 KB
5/14/2023
83.38 KB
System Sensor Base-Detector Compatibility Chart
application/pdf 53.71 KB
5/8/2023
53.71 KB
Smoke-automatic Fire Detectors Listing
application/pdf 41.13 KB
5/14/2023
41.13 KB
Intelligent Bases Data Sheet - Fire-Lite
application/pdf 291.34 KB
8/3/2023
291.34 KB
AD365(-IV) Multi-Criteria Detector Data Sheet
application/pdf 173 KB
5/14/2023
173 KB
CP350 and *CP355 ionization type smoke detectors Listing
application/pdf 166.94 KB
5/14/2023
166.94 KB
AD350 Adapt Multi-Sensor Low-Profile Intelligent Detector Data Sheet
application/pdf 308.75 KB
5/14/2023
308.75 KB
B224BI 6" Mounting Base w-Built-in Isolator and B224RB 6" Mounting Base w-Built-in Relay-Listings
application/pdf 165.09 KB
5/14/2023
165.09 KB
B224BI 6" Mounting Base w-Built-in Isolator Data Sheet
application/pdf 198.33 KB
5/14/2023
198.33 KB
Low-Profile Intelligent Combination Smoke Detector Datasheet
application/pdf 566.8 KB
5/14/2023
566.8 KB
Select Series - Addressable Detection (SPDS899)- Datasheet
application/pdf 212.48 KB
8/3/2023
212.48 KB
200 Series Mounting Base Options Datasheet
application/pdf 255.91 KB
5/14/2023
255.91 KB
Select Series Bases (SPDS901) Datasheet
application/pdf 370.03 KB
3/9/2023
370.03 KB
Photoelectric Smoke Detector Datasheet
application/pdf 188.24 KB
5/14/2023
188.24 KB
200 Series Smoke Detectors Datasheet
application/pdf 191.75 KB
5/14/2023
191.75 KB
Select Series High Sensitivity Detector Datasheet
application/pdf 211.3 KB
5/14/2023
211.3 KB
Select Series Bases Datasheet
application/pdf 370.03 KB
5/14/2023
370.03 KB
200 Series Mounting Base Options Datasheet - System Sensor Canada
application/pdf 200.98 KB
8/1/2023
200.98 KB
Select SeriesHigh Sensitivity Detector Datasheet
application/pdf 256.16 KB
5/14/2023
256.16 KB
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
application/pdf 140.74 KB
3/9/2023
140.74 KB
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
424.95 KB
5/11/2023
B224BI-WH BIM File
792 KB
B224BI-IV BIM File
1.07 MB
200 Series Low-Profile Smoke Detectors Datasheet
304.37 KB
5/14/2023
200 Series Heat Detectors Datasheet
184.57 KB
5/14/2023
SSB224RB 6-inch Relay Base Fire Listing
165.09 KB
5/14/2023
SSB224BI 6-inch Isolator Base Data Sheet
217.94 KB
5/14/2023
Smoke-automatic Fire Detectors Listing
41.13 KB
5/14/2023
CP350 and *CP355 ionization type smoke detectors Listing
166.94 KB
5/14/2023
B224BI 6" Mounting Base w-Built-in Isolator and B224RB 6" Mounting Base w-Built-in Relay-Listings
165.09 KB
5/14/2023
Low-Profile Intelligent Combination Smoke Detector Datasheet
566.8 KB
5/14/2023
Select Series - Addressable Detection (SPDS899)- Datasheet
212.48 KB
8/3/2023
200 Series Mounting Base Options Datasheet
255.91 KB
5/14/2023
Select Series Bases (SPDS901) Datasheet
370.03 KB
3/9/2023
Photoelectric Smoke Detector Datasheet
188.24 KB
5/14/2023
200 Series Smoke Detectors Datasheet
191.75 KB
5/14/2023
Select Series High Sensitivity Detector Datasheet
211.3 KB
5/14/2023
Select Series Bases Datasheet
370.03 KB
5/14/2023
B224BI 6" Mounting Base w-Built-in Isolator Manual
384.99 KB
4/26/2024
System Sensor Base-Detector Compatibility Chart
53.71 KB
5/8/2023
Fire-Lite SLC Wiring Manual
2.92 MB
1/11/2024
ASD-LS Sensor de humo l ser direccionable anal gico Data Sheet
422.09 KB
5/14/2023
Intelligent Bases Data Sheet - Notifier
286.42 KB
8/1/2023
LPX-751L Data Sheet
203.5 KB
5/14/2023
Addressable Multi-Criteria Photo-CO Detectors Datasheet
128.76 KB
5/18/2022
ASD-LS Laser Sensor Data Sheet
107.85 KB
3/9/2023
Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
483.47 KB
8/1/2023
SS-LI Isolator Module Data Sheet
138.59 KB
5/14/2023
SS-L Laser Smoke Detector Data Sheet
233.14 KB
5/14/2023
Addressable Carbon Monoxide Detectors Data Sheet
138.66 KB
3/9/2023
SS-APT Acclimate Detector Data Sheet
95.56 KB
5/14/2023
Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
110.42 KB
5/14/2023
Intelligent Bases Data Sheet - Gamewell-FCI
189.4 KB
8/3/2023
Velociti Series 3 Detectors Thermal Detectors Data Sheet
93.91 KB
8/1/2023
SS-P and SS-M Photoelectric Detectors Data Sheet
152.08 KB
5/14/2023
SS-T Series Heat Detector Data Sheet
83.38 KB
5/14/2023
Intelligent Bases Data Sheet - Fire-Lite
291.34 KB
8/3/2023
AD365(-IV) Multi-Criteria Detector Data Sheet
173 KB
5/14/2023
AD350 Adapt Multi-Sensor Low-Profile Intelligent Detector Data Sheet
308.75 KB
5/14/2023
B224BI 6" Mounting Base w-Built-in Isolator Data Sheet
198.33 KB
5/14/2023
200 Series Mounting Base Options Datasheet - System Sensor Canada
200.98 KB
8/1/2023
Select SeriesHigh Sensitivity Detector Datasheet
256.16 KB
5/14/2023
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
140.74 KB
3/9/2023
Product Number
Image
SKU
Description
alt
B224BI-IV
Isolator Detector Base, 6inch, Ivory, UL-listed
alt
B224BI-WH
Isolator Detector Base, 6inch, White, UL-listed
Image
SKU
Description
alt
B224BI-IV
Isolator Detector Base, 6inch, Ivory, UL-listed
alt
B224BI-WH
Isolator Detector Base, 6inch, White, UL-listed