/content/hbtbt/ae/en/search-results.html

    Duct Detectors

    D365PL(A) Intelligent Non-Relay Photoelectric Duct Smoke Detectors

    D365PL(A) features a pivoting housing that fits both square and rectangular footprints capable of mounting to a round or rectangular duct.

    Overview

    The Fire-Lite D365PL(A) duct smoke detectors can be customized to meet local codes and specifications without additional wiring and are compatible with all previous models, including remote test accessories

    Features & Benefits:
    • Photoelectric, integrated low-flow technology
    • Air velocity rating from 100 ft/min – 4,000 ft/min (0.5 m/s – 20.32 m/s)
    • Versatile mounting options: square or rectangular configuration
    • Broad ranges for operating temperature (-4°F – 158°F, -20°C – 70°C) and humidity (0% – 93% non-condensing)
    • Sampling tube installs from front or back of the detector with no tools required
    • Cover tamper signal
    • Increased wiring space with a newly added 3/4" conduit knockout
    • Easily accessible code wheels on sensor head (Included with D365PL/D365PLA)
    • Clear cover for convenient visual inspection (D365PL(A) only)
    • Remote testing capability
    • Requires com line power only
    • Housing accommodates an addressable relay module, sold separately, (CRF-300) for applications requiring a Form-C relay
    Certifications:
    • UL: S1059
    • ULC: S1059
    • CSFM: 3242-0075:0508
    • FM approved
    Specifications

    Others

    • Brand
      • Fire-Lite
      • System Sensor

    Others

    • Brand
      • Fire-Lite
      • System Sensor
    • Brand : Fire-Lite|System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    D365PL(A) and DNRW Intelligent Non-relay Photoelectric Duct Smoke Detectors_Datasheet
    application/pdf 157.86 KB
    3/9/2023
    157.86 KB
    D365PL BIM File
    application/x-tika-msoffice 1.31 MB
    7/24/2023
    1.31 MB
    Duct Smoke Detectors Applications Guide
    application/pdf 898.78 KB
    8/17/2023
    898.78 KB
    Name
    Description
    File Size
    Date
    Size
    D365PL(A) and DNRW Intelligent Non-relay Photoelectric Duct Smoke Detectors_Datasheet
    application/pdf 157.86 KB
    3/9/2023
    157.86 KB
    D365PL BIM File
    application/x-tika-msoffice 1.31 MB
    7/24/2023
    1.31 MB
    Duct Smoke Detectors Applications Guide
    application/pdf 898.78 KB
    8/17/2023
    898.78 KB
    Name
    Description
    File Size
    Date
    Size
    D365PL(A) and DNRW Intelligent Non-relay Photoelectric Duct Smoke Detectors_Datasheet
    157.86 KB
    3/9/2023
    D365PL BIM File
    1.31 MB
    7/24/2023
    Duct Smoke Detectors Applications Guide
    898.78 KB
    8/17/2023