/content/hbtbt/ae/en/search-results.html

    Duct Detectors

    InnovairFlex Intelligent Duct Smoke Detector

    InnovairFlex Series Intelligent Non-Relay Photoelectric Duct Smoke Detectors have been designed to sense smoke in the most challenging conditions such as high airflow speed, high temperatures or in high humidity.

    Overview

    InnovairFlex Series Intelligent Non-Relay Photoelectric Duct Smoke Detectors have been designed to sense smoke in the most challenging conditions, operating in airflow speeds of 300 to 4000 feet per minute, temperatures of −4F to 158F, and a humidity range of 0 to 95 percent. They are intelligent non-relay photoelectric duct smoke detector features a pivoting housing that fits both square and rectangular footprints capable of mounting to a round or rectangular duct. A cover tamper feature was added to indicate a trouble signal for a removed or improperly installed sensor cover. The InnovairFlex duct smoke detector can be customized to meet local codes and specifications without additional wiring.

    Features & Benefits:
    • Photoelectric, integrated low-flow technology (detector head sold separately)
    • Versatile mounting options: square or rectangular configuration
    • Broad ranges for operating temperature (−4F to 158F) and humidity (0% to 95%)
    • Patented sampling tube installs from front or back of the detector with no tools required
    • New cover tamper signal
    • Increased wiring space with a newly added ¾-inch conduit knockout
    • Available space within housing to accommodate mounting of relay module
    • Clear cover for convenient visual inspection
    Certifications:
    • For DNRE
    • Vds
    • CE
    • For DNRECL
    • FM
    • UL: 2911
    • MSFM: 3029700
    • SERVICE LISTING : 3242-1653:209/210
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor