/content/hbtbt/ae/en/search-results.html

    Duct Detectors

    Select Series Intelligent Remote Test Capable Smoke Detector

    Select Series photoelectric smoke detector with remote test capability are designed for use with DNR(W) Duct Smoke Detectors.

    Overview
    Select Series smoke detectors are intelligent (addressable) detectors with point ID capability that enable each detector address to be set with rotary address switches providing exact device locations. Detector sensitivity is continually monitored and reported to the fire alarm control panel. The modern design and expanded color options support contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency. The photoelectric detector’s re-designed optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The sensitivity of Select Series detectors can be programmed using the control panel software to suit the environment. The 2351BR (2351BR-IV) photoelectric detector is also remote test capable for use with a DNR (DNRW) duct smoke detector.Features & Benefits:
    • UL 268 7th Edition and UL 268A listed
    • Modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Expanded color options
    Certifications:
    • UL
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor